CAT-R131-AN862D Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. LORA Antenna: Anti Vandal, Low Profile CAT-R131-AN862D
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol ISM / ZB / BT WIFI
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 2
  • Frequency Band 868 – 870
  • Mounts To Panel
  • Mounting Retention Type Panel Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 2
  • Product Length 130
  • Product Width 40
  • Product Height 15
  • Application by Region GSM - EU - 1710 – 1880 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Indoor
  • Wireless Application CDMA 1900
  • Packaging Method Bag & Box
  • Precision Level Standard
CAT-R131-AN862A Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. UHF Antenna: Bracket Mount CAT-R131-AN862A
active
  • Antenna Connection Type N-Type
  • Antenna Connector Type N-Type Jack
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Single Band
  • Antenna Protocol ISM / ZB / BT WIFI
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 420 – 455
  • Mounts To Wall
  • Mounting Retention Type Bracket
  • Polarization Vertical Linear
  • Region Global
  • Product Diameter 48
  • Product Height 82
  • Antenna Environment Outdoor
  • Wireless Application ISM
  • Packaging Method Bag & Box
  • Precision Level Standard
CAT-R131-AN862E Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Surface Mount Antenna: Metering CAT-R131-AN862E
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA D - Female
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Single Band
  • Antenna Protocol ISM / ZB / BT WIFI
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2:1
  • Gain (Max) -6
  • Frequency Band 169
  • Mounts To Panel
  • Mounting Retention Type Panel Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 2
  • Product Length 165.1
  • Product Width 32.13
  • Product Height 20
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application GPS
  • Packaging Method Bag & Box
  • Precision Level Standard