CWT-11-W122-5 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type XL Polyethylene
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Green
  • Jacket Outside Diameter 1.5
  • Expanded Inside Diameter (Min) 10
  • Recovered Inside Diameter (Max) 4.5
  • Wire Size 16 – 16
  • Wire Size 1.5
  • Shield Outside Diameter (Min) 7.1
  • Overall Length 35.5
  • Pre-Installed Lead Wire Size .38
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
36957 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece .143
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 1/0
  • Wire Size 41 – 60
  • Barrel Inside Diameter 11.27
  • Wire Size 83700 – 119500
  • Material Thickness 1.85
  • Overall Length 35.86
  • Outside Diameter 15.58
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No
SO63-3-55-20-90 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Fusible Ring
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Black
  • Termination Method Solder
  • Jacket Outside Diameter 4.3
  • Expanded Inside Diameter (Min) 4.3
  • Recovered Inside Diameter (Max) 1.25
  • Shield Outside Diameter (Min) 2.15
  • Dielectric Outside Diameter (Max) 1.25
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size .61
  • Pre-Installed Lead Wire Size 20
  • Pre-Installed Lead Wire Size 1216
  • Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 125
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
CWT-7-W122-5 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type XL Polyethylene
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Green
  • Jacket Outside Diameter 1.5
  • Expanded Inside Diameter (Min) 6.4
  • Recovered Inside Diameter (Max) 3.3
  • Wire Size 16 – 16
  • Wire Size 1.5
  • Shield Outside Diameter (Min) 3.7
  • Overall Length 32.5
  • Pre-Installed Lead Wire Size .38
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
B-040-24-N Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) 2.8 mm
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Blue
  • Termination Method Solder
  • Jacket Outside Diameter 4.4
  • Conductor Outside Diameter .3 – 1.6
  • Dielectric Outside Diameter 2.5
  • Dielectric Outside Diameter 2.5
  • Pre-Installed Lead Wire Size .24
  • Overall Length 30
  • Pre-Installed Lead Wire Size 24
  • Resistance Properties Splash Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
CWT-13 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead No
  • Jacket Outside Diameter 13
  • Expanded Inside Diameter (Min) 13
  • Recovered Inside Diameter (Max) 7
  • Shield Outside Diameter (Min) 8.9
  • Overall Length 45.5
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
CWT-7 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead No
  • Jacket Outside Diameter 7
  • Expanded Inside Diameter (Min) 6.8
  • Recovered Inside Diameter (Max) 3.3
  • Shield Outside Diameter (Min) 3.7
  • Overall Length 32.5
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
34945 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Color Yellow
  • Weight per Piece .604
  • Plating Material Tin
  • Insulation Sleeve Material Vinyl
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Wire Insulation Diameter (Max) 6.35
  • Wire Size 5180 – 13100
  • Overall Length 29.46
  • Operating Temperature Range 90
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
34323 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 16.612
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 4
  • Wire Size 21
  • Barrel Inside Diameter 7.52
  • Wire Size 33100 – 52600
  • Material Thickness 1.85
  • Overall Length 28.96
  • Outside Diameter 11.76
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
CWT-11 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead No
  • Jacket Outside Diameter 10.7
  • Expanded Inside Diameter (Min) 10.8
  • Recovered Inside Diameter (Max) 4.5
  • Shield Outside Diameter (Min) 7.1
  • Overall Length 35.5
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
SO63-4-55-20-90 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Fusible Ring
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Black
  • Termination Method Solder
  • Jacket Outside Diameter 5.95
  • Expanded Inside Diameter (Min) 5.95
  • Recovered Inside Diameter (Max) 1.8
  • Shield Outside Diameter (Min) 3.3
  • Dielectric Outside Diameter (Max) 1.8
  • Overall Length 19.1
  • Pre-Installed Lead Wire Size .61
  • Pre-Installed Lead Wire Size 20
  • Pre-Installed Lead Wire Size 1216
  • Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 125
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
36906 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece 4.622
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 8
  • Wire Size 8
  • Barrel Inside Diameter 4.37
  • Wire Size 13100 – 20800
  • Material Thickness 1.3
  • Overall Length 21.01
  • Outside Diameter 7.52
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
34321 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 4.142
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 8
  • Wire Size 8
  • Barrel Inside Diameter 4.37
  • Wire Size 13100 – 20800
  • Material Thickness 1.3
  • Overall Length 21.01
  • Outside Diameter 7.52
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
34322 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 34
  • Splice Material Copper
  • Weight per Piece 7.706
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 6
  • Wire Size 10.5 – 16.8
  • Barrel Inside Diameter 5.89
  • Wire Size 20800 – 33100
  • Material Thickness 1.45
  • Overall Length 25.78
  • Outside Diameter 9.37
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
34320 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 4
  • Wire Size 21
  • Barrel Inside Diameter 7.52
  • Wire Size 33100 – 52600
  • Material Thickness 1.85
  • Overall Length 13.49
  • Outside Diameter 11.76
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Military Category No
324486 Splices
  • Product Type Splice Accessory
  • Sealable No
  • Serrated No
  • Accessory Type Wire Cap
  • Wire/Cable Type Unstripped Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Material Copper
  • Color Blue
  • Insulation Material Nylon
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Overall Length 13.081
  • Outside Diameter 5.893
  • Operating Temperature Range 105
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
328307 Splices
  • Product Type Splice Accessory
  • Sealable No
  • Serrated Yes
  • Accessory Type Wire Cap
  • Wire/Cable Type Stripped Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Number of Serrations 12
  • Splice Material Copper
  • Color Red
  • Insulation Type Pre-Insulated
  • Insulation Material Nylon
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Class 1 & 2
  • Wire Size 22 – 18
  • Wire Size .3 – .9
  • Wire Insulation Diameter (Max) 3.15
  • Wire Size 509 – 3248
  • Overall Length 11.303
  • Operating Temperature Range 105
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category Yes
32151 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 6
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 2.259
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 12 – 10
  • Wire Size 2.62 – 6.64
  • Barrel Inside Diameter 3.28
  • Wire Size 5180 – 13100
  • Material Thickness .99
  • Overall Length 14.35
  • Outside Diameter 5.74
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
SGRS-2 Splices
  • Product Type SolderGrip
  • Sealable Yes
  • Splice Type Stub Splice
  • Serrated No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Stranded Wire
  • Insulated Yes
  • Discrete Wire Type Stranded
  • Number of Conductors 4
  • Color Red
  • Weight per Piece 1.2
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyvinylidene Fluoride
  • Insulation Sleeve Material Polyvinylidene Fluoride
  • Terminal & Splice Type Splice
  • Class 1 & 2
  • Termination Method Solder
  • Wire Insulation Support With
  • Wire Size 12 – 14
  • Wire Size 4 – 2
  • Wire Insulation Diameter (Max) 4.5
  • Wire Size 4000 – 8000
  • Overall Length 37.7
  • Operating Temperature Range -40 – 125
  • Fluid Resistance Immersion
  • Cable Temperature Rating 125
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 100
328308 Splices
  • Product Type Splice Accessory
  • Sealable No
  • Serrated Yes
  • Accessory Type Wire Cap
  • Wire/Cable Type Stripped Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Number of Serrations 11
  • Splice Material Copper
  • Color Blue
  • Insulation Material Nylon
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Class 1 & 2
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Wire Insulation Diameter (Max) 3.78
  • Wire Size 2050 – 5180
  • Overall Length 11.303
  • Outside Diameter 3.785
  • Inside Diameter (Recovered) 22.86
  • Operating Temperature Range 105
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category Yes