485043-4 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Thru Splice
  • Serrated Yes
  • Barrel Type Open Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Splice Capacity 3
  • Number of Serrations 4
  • Strip Orientation Side Feed
  • Operating Voltage 250 V
  • Splice Material Steel
  • Plating Material Nickel
  • Terminal & Splice Type Splice
  • Contact Plating Material Nickel
  • Wire Insulation Support Without
  • Wire Size 14 – 11
  • Wire Size 2. – 4.5
  • Wire Size 4000 – 9000
  • Material Thickness .51
  • Overall Length 6.25
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Strip
626363-1 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Thru Splice
  • Serrated No
  • Barrel Type Open Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Splice Capacity 3
  • Number of Serrations 0
  • Strip Orientation End Feed
  • Operating Voltage 250 V
  • Splice Material Brass
  • Plating Material Unplated
  • Terminal & Splice Type Splice
  • Contact Plating Material Unplated
  • Wire Insulation Support Without
  • Wire Size 15 – 11
  • Wire Size 1.62 – 4.56
  • Wire Size 3200 – 8300
  • Material Thickness .51
  • Overall Length 6.4
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Strip