CAT-C779-Q402 Splices  1
  • Product Type Wire Splice
  • Sealable Yes
  • Splice Type In-line
  • Serrated No
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Capacity 2
  • Current Rating 15
  • Operating Voltage 400 VDC
  • Button Color Blue
  • Splice Features End Feed
  • Splice Material Phosphor Bronze
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Wire Size 14 – 16 / 16 – 18
  • Wire Size 1.5 – .75
  • Wire Insulation Diameter (Max) 3.5
  • Barrel Inside Diameter 4.5
  • Overall Length 48
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated F1
  • Heavy Duty No
  • Government Qualified No
  • Agency/Standard Number IEC 60988-2-3
  • UL Flammability Rating UL 94V-0
  • Agency/Standard IEC
  • Packaging Method Box
  • Comment UL