1-925017-5 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material Polyethylene
  • Color Black
  • Terminal Orientation Straight
  • Accepts Terminal Style Receptacle
  • Housing Material Polyethylene
  • Length 21.6
  • Operating Temperature Range -40 – 105
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment Slide on from Back.
174817-1 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material PVC
  • Color Blue
  • Terminal Orientation Straight
  • Accepts Terminal Style Receptacle
  • Housing Material Soft PVC
  • Length 26
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
174817-2 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material PVC
  • Color Yellow
  • Terminal Orientation Straight
  • Accepts Terminal Style Receptacle
  • Housing Material Soft PVC
  • Length 26
  • Operating Temperature Range -40 – 105
  • Packaging Method Bag
  • Packaging Quantity 1000