3615A100K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3525-10 10UH 3615A100K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 10
  • Current Rating (Max) 620
  • DC Resistance .6
  • Passive Component Tolerance 10
  • Self Resonant Frequency 42
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 35
3615A1R0K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3513-10 1.0UH 3615A1R0K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 1
  • Current Rating (Max) 960
  • DC Resistance .25
  • Passive Component Tolerance 10
  • Self Resonant Frequency 200
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
3615A4R7K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3521-10 4.7UH 3615A4R7K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 4.7
  • Current Rating (Max) 1050
  • DC Resistance .21
  • Passive Component Tolerance 10
  • Self Resonant Frequency 60
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 35
3615AR47K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3509-10 0.47UH 3615AR47K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance .47
  • Current Rating (Max) 1700
  • DC Resistance .08
  • Passive Component Tolerance 10
  • Self Resonant Frequency 300
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
3615A101K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3537-10 100UH 3615A101K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 100
  • Current Rating (Max) 216
  • DC Resistance 4.9
  • Passive Component Tolerance 10
  • Self Resonant Frequency 8
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 55
3615A102K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3549-10 1.0MH 3615A102K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 1000
  • Current Rating (Max) 118
  • DC Resistance 16.5
  • Passive Component Tolerance 10
  • Self Resonant Frequency 2.5
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 60
3615A471K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3545-10 470UH 3615A471K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 470
  • Current Rating (Max) 144
  • DC Resistance 11
  • Passive Component Tolerance 10
  • Self Resonant Frequency 4
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 60
3615AR10K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3501-10 0.10UH 3615AR10K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance .1
  • Current Rating (Max) 3500
  • DC Resistance .027
  • Passive Component Tolerance 10
  • Self Resonant Frequency 550
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
3615AR22K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3505-10 0.22UH 3615AR22K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance .22
  • Current Rating (Max) 2570
  • DC Resistance .035
  • Passive Component Tolerance 10
  • Self Resonant Frequency 415
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
3615A2R2K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3517-10 2.2UH 3615A2R2K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 2.2
  • Current Rating (Max) 505
  • DC Resistance .9
  • Passive Component Tolerance 10
  • Self Resonant Frequency 140
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 35
3615A470K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3533-10 47UH 3615A470K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 47
  • Current Rating (Max) 259
  • DC Resistance 3.4
  • Passive Component Tolerance 10
  • Self Resonant Frequency 16
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 55
3615A221K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3541-10 220UH 3615A221K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 220
  • Current Rating (Max) 175
  • DC Resistance 7.5
  • Passive Component Tolerance 10
  • Self Resonant Frequency 5.8
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 60
3615A220K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3529-10 22UH 3615A220K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 22
  • Current Rating (Max) 340
  • DC Resistance 2
  • Passive Component Tolerance 10
  • Self Resonant Frequency 24
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 55
3615A821K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3548-10 820UH 3615A821K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 820
  • Current Rating (Max) 123
  • DC Resistance 15.1
  • Passive Component Tolerance 10
  • Self Resonant Frequency 3.1
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 60