- Circuit Protection Applications
- Consumer Electronics
- Intelligent Buildings Applications
- Low-Power Applications
- Low-temperature Applications
- Power Switching Applications
- Radio Systems
- Rating Plate Applications
- Small Appliances/Housewares
- Space Vehicles Wiring
- Switchgear Connect
- Tablets
- Telemetry
- Touch Screens
- Truck Wheels
- Underwater Vehicles
- Universal Dimmers
- Wildlife Protection
- Wind farm Substations
- Wind Turbine Generation
- Wireless

PRODUCT
- 3613C 3.3UH 10% 3613C3R3K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 3.3
- Current Rating (Max) 355
- DC Resistance .8
- Passive Component Tolerance 10
- Self Resonant Frequency 45
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 0.22UH 20% 3613CR22M
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance .22
- Current Rating (Max) 665
- DC Resistance .25
- Passive Component Tolerance 20
- Self Resonant Frequency 165
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 2.2UH 10% 3613C2R2K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 2.2
- Current Rating (Max) 380
- DC Resistance .7
- Passive Component Tolerance 10
- Self Resonant Frequency 55
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 100UH 10% 3613C101K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 100
- Current Rating (Max) 110
- DC Resistance 8
- Passive Component Tolerance 10
- Self Resonant Frequency 8
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 10UH 10% 3613C100K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 10
- Current Rating (Max) 250
- DC Resistance 1.6
- Passive Component Tolerance 10
- Self Resonant Frequency 20
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 1.0UH 10% 3613C1R0K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 1
- Current Rating (Max) 450
- DC Resistance .5
- Passive Component Tolerance 10
- Self Resonant Frequency 100
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 22UH 10% 3613C220K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 22
- Current Rating (Max) 180
- DC Resistance 3.2
- Passive Component Tolerance 10
- Self Resonant Frequency 13
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 220UH 10% 3613C221K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 220
- Current Rating (Max) 100
- DC Resistance 10
- Passive Component Tolerance 10
- Self Resonant Frequency 4
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 33UH 10% 3613C330K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 33
- Current Rating (Max) 160
- DC Resistance 4
- Passive Component Tolerance 10
- Self Resonant Frequency 11
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 4.7UH 10% 3613C4R7K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 4.7
- Current Rating (Max) 315
- DC Resistance 1
- Passive Component Tolerance 10
- Self Resonant Frequency 35
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 0.47UH 20% 3613CR47M
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance .47
- Current Rating (Max) 545
- DC Resistance .32
- Passive Component Tolerance 20
- Self Resonant Frequency 135
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 0.68UH 20% 3613CR68M
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance .68
- Current Rating (Max) 500
- DC Resistance .4
- Passive Component Tolerance 20
- Self Resonant Frequency 25
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 0.33UH 20% 3613CR33M
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance .33
- Current Rating (Max) 605
- DC Resistance .28
- Passive Component Tolerance 20
- Self Resonant Frequency 145
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 150UH 10% 3613C151K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 150
- Current Rating (Max) 105
- DC Resistance 9
- Passive Component Tolerance 10
- Self Resonant Frequency 5
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 470UH 10% 3613C471K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 470
- Current Rating (Max) 62
- DC Resistance 26
- Passive Component Tolerance 10
- Self Resonant Frequency 3
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 5.6UH 10% 3613C5R6K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 5.6
- Current Rating (Max) 300
- DC Resistance 1.1
- Passive Component Tolerance 10
- Self Resonant Frequency 33
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 47UH 10% 3613C470K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 47
- Current Rating (Max) 140
- DC Resistance 5
- Passive Component Tolerance 10
- Self Resonant Frequency 10
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 330UH 10% 3613C331K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 330
- Current Rating (Max) 85
- DC Resistance 14
- Passive Component Tolerance 10
- Self Resonant Frequency 3.5
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 8.2UH 10% 3613C8R2K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 8.2
- Current Rating (Max) 270
- DC Resistance 1.4
- Passive Component Tolerance 10
- Self Resonant Frequency 1400
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50