CAT-T3437-ES79 Safety Symbols & Electrical Signs  1
PRODUCT
  1. Identification & Labeling
  2. Safety Symbols & Electrical Signs
  1. ESSW SAFETY & WARNING LABELS CAT-T3437-ES79
active
  • Label Type Labels
  • Safety & Warning Symbol Type General Warning
  • Label Color Yellow
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Width 25
  • Label Height 21.7
  • Label Finish Semi-Gloss Polyester Over Laminate
  • Label Material Vinyl Film
  • Labels per Sheet 10
  • Number of Labels Across 1
  • Packaging Method Poly Bag
  • Packaging Quantity 1
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-L769 Safety Symbols & Electrical Signs  1
PRODUCT
  1. Identification & Labeling
  2. Safety Symbols & Electrical Signs
  1. LKZ VINYL ELECTRIC SYMBOL LABELS CAT-T3437-L769
active
  • Electrical Symbol Type AC Current Phase 1
  • Label Type Labels
  • Label Color Black
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Width 12.5
  • Label Height 12.5
  • Label Material Vinyl
  • Labels per Sheet 10
  • Number of Labels Across 1
  • Packaging Method Poly Bag
  • Packaging Quantity 5
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-T548 Printable Tubing  1
PRODUCT
  1. Identification & Labeling
  2. Printable Tubing
  1. TMS-SCE MILITARY GRADE SLEEVES CAT-T3437-T548
active
EN45545 SAE-AMS- DTL-23053/5
  • Printable Tubing Type Ladder
  • Printable Tubing Grade Military
  • Printable Tubing Shrink Ratio 3:1
  • Primary Product Color Black
  • Markers per Sleeve 1
  • Product Length 12.7
  • Supplied Inner Diameter 2.36
  • Recovered Inside Diameter .7
  • Compatible Cable Diameter Range .8 – 1.9
  • Operating Temperature Range -55 – 135
  • Recommended Ribbon See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Number of Prescores 1
  • Printer Technology Thermal Transfer
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Packaging Quantity 250
CAT-T3437-H85999A Printable Tubing  1
PRODUCT
  1. Identification & Labeling
  2. Printable Tubing
  1. HT-SCE HIGH TEMPERATURE SLEEVES CAT-T3437-H85999A
active
  • Printable Tubing Type Ladder
  • Printable Tubing Grade High Temperature
  • Printable Tubing Shrink Ratio 2:1
  • Primary Product Color Black
  • Markers per Sleeve 1
  • Product Length 12.7
  • Supplied Inner Diameter 2.36
  • Recovered Inside Diameter .7
  • Compatible Cable Diameter Range .8 – 1.9
  • Operating Temperature Range -55 – 225
  • Recommended Ribbon See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Number of Prescores 1
  • Printer Technology Thermal Transfer
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Packaging Quantity 250
CAT-T3437-D1 Printable Tubing  1
PRODUCT
  1. Identification & Labeling
  2. Printable Tubing
  1. D-SCE FLUID RESISTANT SLEEVES CAT-T3437-D1
active
  • Printable Tubing Type Ladder
  • Printable Tubing Grade Fluid Resistant
  • Printable Tubing Shrink Ratio 3:1
  • Primary Product Color Blue
  • Markers per Sleeve 1
  • Product Length 12.7
  • Supplied Inner Diameter 2.39
  • Recovered Inside Diameter .7
  • Compatible Cable Diameter Range .8 – 1.9
  • Operating Temperature Range -75 – 135
  • Recommended Ribbon See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Number of Prescores 1
  • Printer Technology Thermal Transfer
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Packaging Quantity 1000
CAT-T3437-H85999 Printable Tags  1
PRODUCT
  1. Identification & Labeling
  2. Printable Tags
  1. HTCM-SCE-TP HIGH TEMPERATURE MARKERS CAT-T3437-H85999
active
  • Printable Tag Grade High Temperature
  • Primary Product Color White
  • Number of Tie-Wrap Holes 4
  • Tag Length 50.8
  • Tag Height 6.4
  • Operating Temperature Range -55 – 225
  • Recommended Ribbon See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Packaging Quantity 250
CAT-T3437-ST2999 Pre-Printed Markers  1
PRODUCT
  1. Identification & Labeling
  2. Pre-Printed Markers
  1. STD SNAP-ON MARKERS CAT-T3437-ST2999
active
  • Marker Style Push-On
  • Marker Size 11
  • Primary Product Color Gray
  • Primary Product Material Polyoxymethylene
  • Compatible Cable Diameter Range 1 – 1.4
  • Product Width 4.5
  • Marker Cut Chevron
  • Printed Marking +
  • Packaging Method Strip
  • Packaging Quantity 328
  • Printed Marking Color Black
CAT-T3437-H99 Printable Tubing  1
PRODUCT
  1. Identification & Labeling
  2. Printable Tubing
  1. HX-SCE LOW FIRE HAZARD SLEEVES CAT-T3437-H99
active
  • Printable Tubing Type Ladder
  • Printable Tubing Grade Low Fire Hazard
  • Printable Tubing Shrink Ratio 2:1
  • Primary Product Color Red
  • Markers per Sleeve 1
  • Product Length 12.7
  • Supplied Inner Diameter 2.39
  • Recovered Inside Diameter .79
  • Compatible Cable Diameter Range .81 – 1.9
  • Operating Temperature Range -55 – 105
  • Recommended Ribbon See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Number of Prescores 1
  • Printer Technology Thermal Transfer
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Packaging Quantity 1000
CAT-T3437-R819 Printable Tubing  1
PRODUCT
  1. Identification & Labeling
  2. Printable Tubing
  1. RPS COMMERCIAL GRADE SLEEVES CAT-T3437-R819
active
  • Printable Tubing Type Ladder
  • Printable Tubing Grade Commercial
  • Printable Tubing Shrink Ratio 3:1
  • Primary Product Color White
  • Markers per Sleeve 1
  • Product Length 12.7
  • Supplied Inner Diameter 3.18
  • Recovered Inside Diameter 1.07
  • Compatible Cable Diameter Range 1.17 – 2.66
  • Operating Temperature Range -30 – 105
  • Recommended Ribbon See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Number of Prescores 1
  • Printer Technology Thermal Transfer
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Packaging Quantity 1000
CAT-T3437-SB59 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. SBP SELF LAMINATING VINYL LABELS CAT-T3437-SB59
active
  • Label Type Self-Laminating
  • Printable Label Height 25.4
  • Label Color Orange
  • Compatible Cable Diameter (Min) 2
  • Compatible Cable Diameter (Max) 4.1
  • Operating Temperature Range -40 – 110
  • Label Style Self-Laminating
  • Label Width 12.7
  • Label Height 19.1
  • Label Finish Gloss
  • Label Material Clear Vinyl
  • Label Thickness 105
  • Printer Technology Thermal Transfer
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 2
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 500
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-C6298 Printable Tags  1
PRODUCT
  1. Identification & Labeling
  2. Printable Tags
  1. CM-SCE-TP MILITARY GRADE MARKERS CAT-T3437-C6298
active
  • Printable Tag Grade Military
  • Primary Product Color White
  • Number of Tie-Wrap Holes 4
  • Tag Length 50.8
  • Tag Height 12.7
  • Operating Temperature Range -55 – 135
  • Recommended Ribbon See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Packaging Quantity 250
CAT-T3437-L779 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. LM METALIZED POLYESTER LABELS CAT-T3437-L779
active
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 19.1
  • Label Height 6.4
  • Label Material Polyester
  • Label Thickness 80
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 4
  • UL Listed Yes
  • Packaging Method Sheet
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive
CAT-T3437-H648A Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. HMM HIGH TACK METALIZED POLYESTER LABELS CAT-T3437-H648A
active
  • Label Type Industrial Label
  • Label Color Matte Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 9.5
  • Label Height 6.4
  • Label Material Polyester
  • Label Thickness 107
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1300
  • Label Adhesive Type High Tack Acrylic Adhesive
CAT-T3437-SP1 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. SP SELF LAMINATING POLYESTER LABELS CAT-T3437-SP1
active
  • Label Type Self-Laminating
  • Printable Label Height 19.1
  • Compatible Cable Diameter (Min) 2.7
  • Compatible Cable Diameter (Max) 4.6
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 12.7
  • Label Height 23.9
  • Label Material Polyester
  • Label Thickness 45
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-N2393 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. NC NYLON CLOTH LABELS CAT-T3437-N2393
active
  • Label Type Flagging
  • Label Color White
  • Operating Temperature Range -40 – 145
  • Label Style Die-Cut
  • Label Width 6.4
  • Label Height 5.1
  • Label Material Nylon
  • Label Thickness 178
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 2500
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-L46 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. LE WHITE LABELS CAT-T3437-L46
active
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 9.5
  • Label Height 5.1
  • Label Material Polyester
  • Label Thickness 80
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 7
  • UL Listed Yes
  • Packaging Method Sheet
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive
CAT-T3437-M8791 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. MP METALIZED POLYESTER LABELS CAT-T3437-M8791
active
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 6.4
  • Label Height 4.7
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 7
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-C83997 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. CP CLEAR POLYESTER LABELS CAT-T3437-C83997
active
  • Label Type Industrial Label
  • Label Color Clear
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 16.5
  • Label Height 5.1
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 1500
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-C7679-H85999 Printable Tubing  1
PRODUCT
  1. Identification & Labeling
  2. Printable Tubing
  1. CONTINUOUS TUBE HIGH TEMPERATURE HT-CT CAT-C7679-H85999
active
  • Printable Tubing Type Continuous
  • Printable Tubing Grade High Temperature
  • Printable Tubing Shrink Ratio 2:1
  • Primary Product Color Black
  • Supplied Inner Diameter 2.4
  • Recovered Inside Diameter .8
  • Compatible Cable Diameter Range .81 – 1.9
  • Operating Temperature Range -55 – 225
  • Recommended Ribbon See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Packaging Quantity 50
CAT-C7679-T548 Printable Tubing  1
PRODUCT
  1. Identification & Labeling
  2. Printable Tubing
  1. CONTINUOUS TUBE MILITARY GRADE TMS-CT CAT-C7679-T548
active
  • Printable Tubing Type Continuous
  • Printable Tubing Grade Military
  • Printable Tubing Shrink Ratio 2:1
  • Primary Product Color Black
  • Supplied Inner Diameter 2.4
  • Recovered Inside Diameter .8
  • Compatible Cable Diameter Range .8 – 1.9
  • Operating Temperature Range -55 – 135
  • Recommended Ribbon See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • Packaging Quantity 50