1443996-4 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 27
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
2098164-4 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 27
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
109854-1 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 40
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
1443996-2 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 27
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
1443996-1 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 27
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
1443996-3 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 27
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
2066502-1 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 2
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
2066502-3 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 2
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
444442-2 Hard Wired Box Accessories  1
  • Accessory Type Others
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 105
  • Vibration Class Level 3G
444442-1 Hard Wired Box Accessories  1
  • Accessory Type Others
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 105
  • Vibration Class Level 3G
953653-2 Hard Wired Box Accessories  1
  • Accessory Type Brackets
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 85
  • Vibration Class Level 3G
1534968-2 Hard Wired Box Accessories
  • Accessory Type Screw
  • UL Flammability Rating None
  • Operating Temperature Range -40 – 105
2141031-1 Hard Wired Box Accessories
  • Accessory Type Brackets
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 85
2141033-1 Hard Wired Box Accessories
  • Accessory Type Cover
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 85
  • Degree of Protection IP2X
1989062-1 Hard Wired Box Accessories  1
  • Accessory Type Others
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 95
  • Vibration Class Level 10G
2066502-2 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 2
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
2066557-1 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 85
  • Vibration Class Level 3G
2066559-1 Hard Wired Box Accessories  1
  • Accessory Type Others
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 85
  • Vibration Class Level 3G
2066560-1 Hard Wired Box Accessories  1
  • Accessory Type Others
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 85
  • Vibration Class Level 3G
2066561-1 Hard Wired Box Accessories  1
  • Accessory Type Brackets
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 85
  • Vibration Class Level 3G