RN73C2A2K0BTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
RN73C2A402RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 402
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A20KBTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 20K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
RN73C2A4K02BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 4.02K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A301RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 301
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A8K06BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 8.06K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A51R1BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 51.1
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A249RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 249
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C1J4K99BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 4.99K
  • Power Rating .063
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A1K0BTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
RN73C2A75KBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 75K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A130KBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 130K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73D2A10RBTG Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 10
  • Power Rating .125
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±15
  • Packaging Method Cut Tape Length
RN73C2A15KBTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 15K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
RN73C2A100RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 100
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A8K25BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 8.25K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A1K0BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73D2B1M0BTG Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 1206
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1MΩ – 1GΩ
  • Resistance 1M
  • Power Rating .25
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 3.05 x 1.55 x .55
  • Temperature Coefficient ±15
  • Packaging Method Cut Tape Length
RN73C2A2K61BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2.61K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73D2B40R2BTG Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 1206
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 40.2
  • Power Rating .25
  • Number of Terminations 2
  • Termination Type Solder
  • Dimensions 3.05 x 1.55 x .55
  • Temperature Coefficient ±15
  • Packaging Method Cut Tape Length