1410956-1 Backplane Guide Hardware  1
  • Accessory Type Guide Pin
  • Thread Size M5 x 0.8 Metric
  • Product Type Accessory
  • Position Keyed
  • Keyed Yes
  • Guide Pin Material Zinc Alloy
  • Guide Pin Plating Material Nickel over Copper
  • Interface Type MULTI GIG RT2J
  • Guide Hardware Yes
  • Packaging Quantity 1
  • Packaging Method Package
CAT-T3437-H648 Standard Labels  1
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Height 4.5
  • Label Material Polyester
  • Label Thickness 97
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Adhesive Type High Tack Acrylic Adhesive
HM1520LF Humidity Sensor Assemblies  1
  • Product Type RH Module
  • Sensor Type Analog
  • Supply Voltage (Peak) 10
  • Nominal Output @55%RH (at 5 VDC) 1.24
  • Current Consumption 1.4
  • Output Impedance 70
  • Operating Temperature Range -40 – 60
  • Humidity Measuring Range 0 – 100
  • Accuracy ±5
  • Temperature Coefficient - .05
  • Sensitivity 26
  • Response Time 10
1469265-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Accessory
  • Position Keyed
  • Keyed Yes
  • Guide Pin Material Zinc Alloy
  • Guide Pin Finish Chromate Conversion Coating
  • Guide Module Material Zinc Alloy Die Casting , Zamak 3
  • Guide Module Finish Chromate Conversion
  • Interface Type MULTI GIG RT2J
  • Guide Hardware No
  • Mounting Angle Right Angle
  • Packaging Quantity 60
  • Packaging Method Box
223969-7 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Thread Length 9.2
  • Length 25.16
  • Packaging Quantity 1000
  • Packaging Method Box
  • Comment With 5.92 mm [.233 in.] Oblong Base.
5223986-5 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Connector
  • Position Keyed 180°
  • Keyed Yes
  • Guide Module Material Zinc Alloy Die Casting
  • Guide Module Finish Chromate Conversion
  • Contact Mating Area Plating Material Zinc Alloy
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Polyester PBT
  • Length 34.2
  • Packaging Quantity 1
  • Packaging Method Box
5223957-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Connector
  • Keyed No
  • Guide Module Material Zinc Alloy Die Casting , Zamak 3
  • Guide Module Finish Chromate Conversion
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Length 34.2
  • Packaging Quantity 1
  • Packaging Method Box
5120913-5 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Thread Size M2.5
  • Product Type Accessory
  • Position Keyed 180°
  • Keyed Yes
  • Guide Module Material Zinc Alloy Die Casting
  • Guide Module Finish Chromate Conversion
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Packaging Quantity 1
  • Packaging Method Package
223956-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M4 x 0.7-6G
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Thread Length 6.2
  • Packaging Quantity 1000
  • Packaging Method Package
223969-4 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size 8-32 UNC-2A
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Thread Length 12.7
  • Length 25.16
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Comment With 5.92 mm [.233 in.] Oblong Base.
5223986-8 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Connector
  • Position Keyed 315°
  • Keyed Yes
  • Guide Module Material Zinc Alloy Die Casting
  • Guide Module Finish Chromate Conversion
  • Contact Mating Area Plating Material Zinc Alloy
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Polyester PBT
  • Length 34.2
  • Packaging Quantity 1
  • Packaging Method Box
120985-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
5223979-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Connector
  • Keyed No
  • Guide Module Material Zinc Alloy Die Casting , Zamak 3
  • Guide Module Finish Chromate Conversion
  • Contact Mating Area Plating Material Zinc Alloy
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Polyester PBT
  • Length 34.2
  • Packaging Quantity 1
  • Packaging Method Box
  • Comment With dual alignment posts.
5223986-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Connector
  • Position Keyed
  • Keyed Yes
  • Guide Module Material Zinc Alloy Die Casting
  • Guide Module Finish Chromate Conversion
  • Contact Mating Area Plating Material Zinc Alloy
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Polyester PBT
  • Length 34.2
  • Packaging Quantity 1
  • Packaging Method Box
5223986-3 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Connector
  • Position Keyed 90°
  • Keyed Yes
  • Guide Module Material Zinc Alloy Die Casting
  • Guide Module Finish Chromate Conversion
  • Contact Mating Area Plating Material Zinc Alloy
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Polyester PBT
  • Length 34.2
  • Packaging Quantity 1
  • Packaging Method Box
5223957-3 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Thread Size M3 x 0.5
  • Product Type Connector
  • Keyed No
  • Guide Module Material Zinc Alloy Die Casting , Zamak 3
  • Guide Module Finish Chromate Conversion
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Length 34.2
  • Packaging Quantity 1
  • Packaging Method Box
223988-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size M3 x 0.5
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Thread Length 7
  • Packaging Quantity 1000
  • Packaging Method Box
5223979-2 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Thread Size M3 x .5
  • Product Type Accessory
  • Number of Positions 2
  • Keyed No
  • Guide Pin Material Zinc Alloy
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Guide Length 34.2
  • Thread Length 16.75
5223985-5 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Product Type Connector
  • Keyed No
  • Guide Pin Material Zinc Alloy Die Casting
  • Guide Pin Finish Chromate Conversion Coating
  • Contact Mating Area Plating Material Zinc Alloy
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Housing Material Polyester PBT
  • Thread Length 2.2
  • Length 25.16
  • Packaging Quantity 1
  • Packaging Method Box
  • Comment Overall length: 26.86 [1.057]
5223985-9 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Thread Size 6-32 UNC-2B
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Thread Length 2.4
  • Length 25.16