6469294-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Columns 15
  • Number of Rows 12
  • Number of Pairs 60
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 120
  • PCB Mount Orientation Right Angle
  • Card Slot Centerline 25.4
  • Pairs per Column 4
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Compliant Pin
  • Grounding Contact With
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Feedthrough Post Length 2.2
  • Contact Mating Area Length 2.2
  • Contact Type Socket
  • Termination Method Press-Fit
  • Interface Type HM-Zd
  • Termination End Plating Material Tin over Nickel
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 37.4
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
6469028-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Columns 10
  • Number of Rows 4
  • Number of Pairs 20
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 40
  • PCB Mount Orientation Right Angle
  • Card Slot Centerline 20.3
  • Pairs per Column 2
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration ACTION PIN
  • Grounding Contact With
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Feedthrough Post Length 2.2
  • Contact Type Socket
  • Termination Method Press-Fit
  • Interface Type HM-Zd
  • Termination End Plating Material Tin over Nickel
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
6469025-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Plug
  • Connector Type Header
  • Number of Columns 10
  • Number of Rows 4
  • Number of Pairs 20
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 40
  • PCB Mount Orientation Vertical
  • Sequenced Pins No
  • Card Slot Centerline 20.3
  • Pairs per Column 2
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Compliant Pin
  • Grounding Contact With
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Feedthrough Post Length 2.5
  • Contact Mating Area Length 5.3
  • Contact Type Pin
  • Termination Method Press-Fit
  • Interface Type HM-Zd
  • Termination End Plating Material Tin over Nickel
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20