2170903-1 High Speed Backplane Connectors  1
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Shielded Connector
  • Connector Type Backplane (Receptacle)
  • Make First / Break Last No
  • Signal Arrangement Differential
  • Post Type Press-Fit
  • Number of Pairs 40
  • Number of Positions 80
  • Number of Rows 8
  • Number of Columns 10
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Card Slot Centerline 25.4
  • Pairs per Column 4
  • Operating Voltage 42
  • Operating Voltage 30
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Style Press-Fit
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 1.7
  • Termination Type Differential
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .46
  • Tail Length 1.7
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Header Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
2170902-1 High Speed Backplane Connectors  1
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.5
  • Connector Style Plug
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Shielded Connector
  • Connector Type Header
  • Make First / Break Last No
  • Signal Arrangement Differential
  • Post Type Press-Fit
  • Number of Positions 80
  • Number of Rows 8
  • Number of Columns 10
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Card Slot Centerline 25.4
  • Pairs per Column 4
  • Operating Voltage 42
  • Operating Voltage 30
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Mating Area Length 4.3
  • Contact Style Press-Fit
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 1.3
  • Termination Type Differential
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .36
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube