1982299-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 26
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 12 – 14
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 25
  • Height 8.25
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 1950
2042274-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2042274-6 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2173132-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 6.24
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2173211-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 6.24
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
9-1415001-5 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 37
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 3900
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Length 74.2
  • Height Class (Mechanical) 40 – 50 mm
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
7-1414778-3 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type Battery Disconnect Switch BDS-A
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 1500
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Resistance 20
  • Contact Limiting Continuous Current 190
  • Contact Limiting Making Current 1500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 7000
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 1000
  • Current Rating (85°C) 260
  • Weight 210
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form X (NO, Bridging)
  • Terminal Type Connector & Screw
  • Mounting Type Screw
  • Width 60
  • Length 37
  • Height Class (Mechanical) 30 – 40 mm
  • Length Class (Mechanical) 35 – 40 mm
  • Height 33
  • Width Class (Mechanical) >40mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 120
  • Mounting Brackets Without
  • High Power Relays (>75A) Yes
1-1414995-0 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 200
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 200
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Diode in Parallel
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 43
  • Contact Limiting Continuous Current 255
  • Contact Limiting Making Current 200
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 3300
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 175
  • Weight 230
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form B (NC)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 35.35
  • Length 72
  • Height Class (Mechanical) 40 – 50 mm
  • Length Class (Mechanical) >60mm
  • Height 42.5
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class -40 – 110°C
  • Environmental Ambient Temperature (Max) 155
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
2204529-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 3
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 5.7
  • Operating Voltage 400
  • Operating Voltage 400
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4.4
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2204534-1 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 5.7
  • Operating Voltage 400
  • Operating Voltage 400
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Wire/Cable Size 10
  • Wire/Cable Size 6
  • Wire/Cable Size 10
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 5.7
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
1-1393315-1 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 141
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 4100
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form X (NO, Bridging)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Length 74.2
  • Height Class (Mechanical) 40 – 50 mm
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
1393315-9 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 141
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 4100
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form X (DM)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Length 74.2
  • Height Class (Mechanical) 40 – 50 mm
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
1416010-1 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 37
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 3900
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Length 74.2
  • Height Class (Mechanical) 40 – 50 mm
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
1-1414939-4 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type Battery Disconnect Switch BDS-A
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 1500
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Resistance 5
  • Contact Limiting Continuous Current 190
  • Contact Limiting Making Current 1500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 7000
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 1000
  • Current Rating (85°C) 260
  • Weight 210
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form X (NO, Bridging)
  • Terminal Type Connector & Screw
  • Mounting Type Screw
  • Width 60
  • Length 37
  • Height Class (Mechanical) 30 – 40 mm
  • Length Class (Mechanical) 35 – 40 mm
  • Height 33
  • Width Class (Mechanical) >40mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 120
  • Mounting Brackets Without
  • High Power Relays (>75A) Yes
1393315-2 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 37
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 3900
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Length 74.2
  • Height Class (Mechanical) 40 – 50 mm
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
2204535-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 6
  • Number of Signal Positions 0
  • Number of Rows 3
  • Row-to-Row Spacing 11.21
  • Operating Voltage 400
  • Operating Voltage 400
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5.7
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2042274-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.9
  • Height 15.2
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 150
1982295-6 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Termination Area Plating Thickness .8
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Strain Relief Without
  • Mating Retention Without
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.2
  • Height 8
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 200
1982295-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Termination Area Plating Thickness .8
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 2.6
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Strain Relief Without
  • Mating Retention Without
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.2
  • Height 8
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 240
2178186-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 30
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 10
  • Wire/Cable Size 6
  • Wire/Cable Size 10
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 15.7
  • Height 25
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 130