CAT-HVSA-3 Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 3
  • Voltage Class ≤ 15
  • Armoring AIA
  • Insulation Diameter (Plastic) .65 – 1.05
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-MXSE Joints & Splices  1
HD CENELEC 629.1 IEC 60502-4
  • Technology Heat Shrink
  • Product Type Medium Voltage Live End Seal
  • Insulation Plastic (XLPE)
  • Cable Shield Style Wire
  • Mechanical Connectors Included Yes
  • Number of Cores 1
  • Voltage Class ≤ 17.5
  • Outer Insulation Tube
  • Cross-Section Range 35 – 150
  • Insulation Diameter 17.6 – 29.4
  • Conductor Diameter 6.6 – 15
  • Sheath Outside Diameter 25 – 40
  • Application Type Live End Seal
  • Standards HD CENELEC 629.1 S2
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-HVS-C-S-1520S Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Insulation Diameter (Plastic) .65 – .95
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-LVBT Energy Heat Shrink Tapes  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class ≤ 1
  • Color Black
  • Tape Width 25
  • Operating Temperature Range 70
  • Equipment Bus Bars
  • Application Type OEM
  • Low Halogen Yes
  • Product Availability AMERICAS
CAT-OXSU Power Cable Terminations  1
  • Technology Heat Shrink
  • Cable Shield Style Wire
  • Insulation Plastic
  • Sheds per Phase 1
  • Termination Length 300
  • Mechanical Connectors Included No
  • Mechanical Lug Included (Shield) 1
  • Number of Cores 1
  • Voltage Class ≤ 12
  • Mechanical Lug Included (M12, Conductor) 1
  • Mechanical Lug Included (M16, Conductor) 1
  • Cross-Section Range 10 – 25
  • Insulation Diameter 13.7 – 16.3
  • Shed Inside Diameter 120
  • Tail Length 450
  • Application Type Outdoor
  • Design Specification CENELEC HD 620 A2
  • Product Availability AMERICAS
  • Installation Instruction Danish
CAT-HVS-T-HVSR-T Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 3
  • Voltage Class ≤ 15
  • Insulation Diameter (PILC) 1.15 – 1.4
  • Insulation Diameter (Plastic) 1.15 – 1.5
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-MXSU-REP Joints & Splices  1
  • Technology Heat Shrink
  • Product Type Medium Voltage Repair Joint
  • Insulation Plastic (XLPE)
  • Cable Shield Style Wire
  • Mechanical Connectors Included Yes
  • Number of Cores 1
  • Voltage Class ≤ 12
  • Outer Insulation Tube
  • Cross-Section Range 25 – 95
  • Insulation Diameter 13.2 – 21.8
  • Conductor Diameter 5.2 – 12
  • Sheath Outside Diameter 23 – 32
  • Application Type Inline
  • Standards HD CENELEC 629.1
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-HVT-Z Power Cable Terminations  1
  • Technology Heat Shrink
  • Cable Shield Style Tape
  • Insulation Plastic
  • Sheds per Phase 1
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Indoor/Outdoor
  • Design Specification IEEE 48
  • Product Availability AMERICAS
CAT-IXSU Power Cable Terminations  1
  • Technology Heat Shrink
  • Cable Shield Style Wire
  • Insulation Plastic
  • Termination Length 300
  • Mechanical Connectors Included No
  • Mechanical Lug Included (Shield) 1
  • Shelf Life No Limitation
  • Number of Cores 1
  • Voltage Class ≤ 12
  • Mechanical Lug Included (M12, Conductor) 1
  • Mechanical Lug Included (M16, Conductor) 1
  • Cross-Section Range 10 – 25
  • Insulation Diameter 13.7 – 20.8
  • Tail Length 450
  • Application Type Indoor
  • Design Specification CENELEC HD 620 A2
  • Product Availability AMERICAS
  • Installation Instruction Czech
CAT-HVS-HVSR-1C Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Insulation Diameter (PILC) 1.2 – 1.7
  • Insulation Diameter (Plastic) 1.3 – 1.75
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-HVS-1C Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Insulation Diameter (Plastic) .35 – .65
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-MXSU-INL-3C Joints & Splices  1
  • Technology Heat Shrink
  • Product Type Medium Voltage Inline Joint
  • Insulation Plastic (XLPE)
  • Cable Shield Style Wire
  • Mechanical Connectors Included Yes
  • Number of Cores 3
  • Voltage Class ≤ 12
  • Outer Insulation Tube
  • Cross-Section Range 25 – 95
  • Insulation Diameter 13.2 – 21.8
  • Conductor Diameter 5.2 – 12
  • Sheath Outside Diameter 40 – 61
  • Application Type Inline
  • Standards HD CENELEC 629.1
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-MWTM Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 9
  • Application Diameter (Min) 3.5
  • Expanded Inside Diameter (Min) 10
  • Recovered Inside Diameter (Max) 3
  • Cut Length 100
  • Recovered Wall Thickness (Max) 1
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • CSA Certified No
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • Product Availability AMERICAS
  • Other Colors Available No
CAT-MXSU-INL-1C Joints & Splices  2
HD CENELEC 629.1
  • Technology Heat Shrink
  • Product Type Medium Voltage Inline Joint
  • Insulation Plastic (XLPE)
  • Cable Shield Style Wire
  • Mechanical Connectors Included Yes
  • Number of Cores 1
  • Voltage Class ≤ 12
  • Cross-Section Range 35 – 95
  • Insulation Diameter 17.6 – 24
  • Cable Diameter (Max) (Main) 65
  • Conductor Diameter 6 – 12
  • Sheath Outside Diameter 24 – 38
  • Application Type Inline
  • Design Specification HD CENELEC 629.1
  • Product Availability AMERICAS
  • Installation Instruction Dutch
CAT-HVBT Energy Heat Shrink Tapes  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class ≤ 36
  • Color Red
  • Tape Width 25
  • Operating Temperature Range 90
  • Equipment Bus Bars
  • Application Type OEM
  • Low Halogen Yes
  • Product Availability EMEA
CAT-HVS-C-SJ Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style JCN
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Insulation Diameter (Plastic) .85 – 1.3
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-HVT-Z-J-SJ Power Cable Terminations  1
  • Technology Heat Shrink
  • Cable Shield Style Tape
  • Insulation Plastic
  • Sheds per Phase 1
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Indoor/Outdoor
  • Design Specification IEEE 48
  • Product Availability AMERICAS
CAT-WCSM Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating Yes
  • Shrink Ratio > 3:1
  • Wall Style (Excluding Adhesive) Single
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 10
  • Application Diameter (Min) 3.5
  • Expanded Inside Diameter (Min) 12
  • Recovered Inside Diameter (Max) 3
  • Cut Length 100
  • Recovered Wall Thickness (Max) 2
  • Wall Thickness Thick/Heavy
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • CSA Certified Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating Yes
  • Product Availability AMERICAS
  • Other Colors Available No
CAT-HVS-Y Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Insulation Diameter (Main, Y-Only) .95 – 1.45
  • Insulation Diameter (Tap, Y-Only) .85 – 1.45
  • Application Type Branch
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-CRSM-CT Power Cable Wraps  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around Cable Tap Splice
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family CRSM
  • Coating Style Inline
  • Component Design Heat Shrink
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Max) 27
  • Application Diameter (Min) 11
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 2
  • Expanded Inside Diameter (Min) 34
  • Recovered Inside Diameter (Max) 10
  • Sleeve Length 152
  • Compression Connector Length (Max) 51
  • Conductor Range (Main) 2 – 4/0
  • Conductor Range (Tap) 10 – 2
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes, ASTM-G154
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Low Smoke Emission Yes
  • Application RUS Accepted for Use with Compression & Split-Bolt Connectors. For Use on Standard Poly- or Elastomeric Insulated Cables.
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Standards ANSI C119.1
  • Product Availability Worldwide
  • Standard Pack 10
  • Packaging Method Pieces in Polybag in Master Carton
  • Product Use Wrap-Around, Sealed Cable Tap Splice