TRSA-1111/C/1/CC-KIT Heat Shrink Tubing  1
  • Wall Type Single
  • Voltage (Max) .6
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 3
  • Recovered Inside Diameter (Max) 1
  • Shrink Temperature (Min) 80
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 120
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source Czech Republic
  • Low Outgassing No
TRSA-1019/C/1/0 Heat Shrink Tubing  1
  • Wall Type Single
  • Product Family TRSA
  • Voltage (Max) .6
  • Color White
  • Shrink Ratio 3:1
  • Applicable Region Global
  • Product Source Czech Republic
  • Low Outgassing No