2129691-1 USB Connectors  1
USB Type-C Specification
  • USB Type C
  • USB Version 3.1 Gen 1
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • Product Type Connector
  • Number of Ports 1
  • Number of Positions 24
  • Shell Plating Finish Bright
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold over Nickel
  • Locating Posts With
  • Mounting Location Mid Mount
  • PCB Mount Retention Type Straight Leg
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -30 – 85
  • Pick & Place Capable Yes
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Application Method Tape
2319757-1 LGA Sockets  1
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 1824
  • Grid Spacing 1 x 1
  • Plating Material Nickel Plating
  • Frame Style C Shape
  • Plating Thickness 3
  • Contact Base Material Copper Alloy
  • Socket Type LGA 257
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) 1
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Panel
  • Heat Sink Attachment Without
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color White