2041307-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Profile Offset - Overhangs PCB
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .15
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PA 9T GF30
  • PCB Thickness (Recommended) 1.2
  • PCB Tail Length 1.5
  • Connector Height 8.2
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 800
  • Packaging Method Box & Tray
1-1939480-3 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Boss Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Contact Mating Area Plating Material Gold
  • Contact Layout Inline
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .8
  • Stack Height 5
  • Assembly Process Feature Vacuum Cover
  • Pick and Place Cover With
  • Packaging Method Tape & Reel