CAT-TSJ Joints & Splices  1
EN 50393
  • Material System Two-Part Polyurethane
  • Technology Resin
  • Product Type LV Resin Straight Joint
  • Cable Shield Style Various LV
  • Mechanical Connectors Included Yes
  • Closing Method Clips
  • Product Family B&H
  • Mechanical Lug Included (Conductor) Yes
  • Cable Seal Foam
  • Filler Packing (D/C) Double Chamber Bags
  • Filler PU RAPID 4300B / GUROFLEX
  • Shelf Life 3 Years
  • Connector Type Mechanical
  • Case Seal Clip
  • Number of Cores 4 (max)
  • Number of Main Wires (Max) 1
  • Number of Branch Wires (Max) 0
  • Voltage Class .6/1
  • Flexibility Rigid
  • Color Transparent
  • Partition Orientation Horizontal
  • Armoring SWA
  • Cable Connection Mechanical Connector
  • Branch Cable Cross-Section (Max) 6
  • Standards EN 50393
  • Design Specification CENELEC 50393
  • Packaging Method Cardbox
  • Product Use Joints/Splices
  • Installation Instruction English
  • Other Colors Available No