1-2823602-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. MIMO WITH GPS/GNSS 2G/3G/4G WLAN ANTENNA 1-2823602-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type 6 band
  • Active Antenna Yes
  • Frequency Band 2400 – 2485
  • Product Weight 262.7
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Adhesive
  • Cable Length 300
  • Product Length 172
  • Product Width 61
  • Product Height 51
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application 2G
  • Packaging Method Bag & Box