951-016-101 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. TGW 3858 RD S - FMEf SMBf SMAm 0,2 951-016-101
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type FME
  • Number of Ports 3
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GPS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <1.5
  • Gain (Max) 2
  • Frequency Band 2400 – 2484
  • Product Weight 180
  • Mounts To Conductive Surface
  • Mounting Retention Type Screw Mount
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 2.5
  • Cable Length 150
  • Product Length 95
  • Product Width 57
  • Product Height 40
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi
  • Antenna Environment Outdoor
  • Wireless Application Bluetooth
  • Packaging Method Bag/Carton
  • Precision Level Standard
951-016-111 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. TGNW 3858 RD S - FMEf SMB SMAm 0,2 951-016-111
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type FME
  • Number of Ports 3
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <1.65
  • Gain (Max) 2
  • Frequency Band 1563 – 1610
  • Product Weight 180
  • Mounts To Conductive Surface
  • Mounting Retention Type Screw Mount
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 2.5
  • Cable Length 150
  • Product Length 95
  • Product Width 57
  • Product Height 40
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi
  • Antenna Environment Outdoor
  • Wireless Application Bluetooth
  • Packaging Method Bag/Carton
  • Precision Level Standard
951-016-141 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. TGN 3847 RD S - FMEf SMBf 0,2 951-016-141
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type FME
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type Wideband
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <1.65
  • Gain (Max) 2
  • Frequency Band 1563 – 1610
  • Product Weight 180
  • Mounts To Conductive Surface
  • Mounting Retention Type Screw Mount
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 2.5
  • Cable Length 150
  • Product Length 95
  • Product Width 57
  • Product Height 40
  • Application by Region GNSS - Global - L1 - 1575.4
  • Wireless Standard L1/GPS Glonass Galileo
  • Antenna Environment Outdoor
  • Wireless Application Galileo
  • Packaging Method Bag/Carton
  • Precision Level Standard