CAT-A03-MIVMA Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Multi-Port IoT Antennas: UHF, Cellular, Wi-Fi and GPS/GNSS CAT-A03-MIVMA
active
  • Antenna Connector Type QMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Vehicular
  • Gain (Max) 8.2
  • Frequency Band 1575.42
  • Cable Length .91
  • Wireless Application Cellular
CAT-0-MIAVPA Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Multi-Port Puck Antennas: Multi-Application IoT Antennas CAT-0-MIAVPA
active
  • Antenna Connector Type RP-SMA Male
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Disk-Puck
  • Gain (Max) 6.5
  • Frequency Band 1575.42
  • Cable Length .61
  • Wireless Application Bluetooth