2118900-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GNSS GPS and Glonass SMD antenna 2118900-1
active
  • Antenna Connection Type Surface Mount (SMT)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type PCB
  • Antenna Protocol GPS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) < 2.0:1
  • Gain (Max) 3.5
  • Frequency Band 1560 – 1602
  • Product Weight .5
  • Mounts To Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 10
  • Product Width 10
  • Product Height 1
  • Application by Region GNSS - Global - 1560 – 1602 MHz
  • Wireless Standard GPS
  • Coverage Type Omnidirectional
  • Wireless Application GNSS
  • Packaging Method Tape & Reel
  • Precision Level Standard
2195766-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. STACKED PATCH,GNSS,L1L2,38x38x8.9 2195766-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) < 2.0:1
  • Gain (Max) 4.5
  • Frequency Band 1559 – 1591
  • Product Weight 30
  • Mounts To Printed Circuit Board
  • Polarization RHCP
  • Region Global
  • Product Length 38
  • Product Width 38
  • Product Height 8.9
  • Application by Region GNSS - Global - L1 - 1575.4
  • Wireless Standard GPS
  • Wireless Application GNSS
  • Packaging Method Box & Tray
2195767-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GNSS L1L2 10mm 2195767-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GPS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) < 2.0:1
  • Gain (Max) 5
  • Frequency Band 1572 – 1578
  • Product Weight 60
  • Mounts To Printed Circuit Board
  • Polarization RHCP
  • Region Global
  • Product Length 38
  • Product Width 38
  • Product Height 14.86
  • Application by Region GNSS - Global - L1 - 1575.4
  • Wireless Standard GPS
  • Wireless Application GNSS
  • Packaging Method Box & Tray
  • Precision Level High
2108824-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Chip ant., SMD, L1+G1 2108824-1
active
  • Antenna Connection Type Surface Mount (SMT)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <1.7:1
  • Gain (Max) 2.9
  • Frequency Band 1559 – 1610
  • Product Weight .11
  • Mounts To Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 10
  • Product Width 3
  • Product Height 1.5
  • Application by Region GNSS – Global – 1559 – 1610 MHz
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tape & Reel
  • Precision Level Standard
2108840-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Ceramic patch ant, SMD, L1+G1 & L2+E5b 2108840-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <1.5
  • Gain (Max) 5.1
  • Frequency Band 1559 – 1610
  • Product Weight 62.7
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Adhesive
  • Polarization RHCP
  • Region Global
  • Product Length 41
  • Product Width 41
  • Product Height 13
  • Application by Region GNSS – Global – 1194 – 1255 MHz
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tray/Box
  • Precision Level Standard
2108844-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Ceramic ant., SMD, L1+G1 & L2+L5 2108844-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <1.5
  • Gain (Max) 5.4
  • Frequency Band 1559 – 1610
  • Product Weight 62.7
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Adhesive
  • Polarization RHCP
  • Region Global
  • Product Length 41
  • Product Width 41
  • Product Height 13
  • Application by Region GNSS – Global – 1164 – 1255 MHz
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tray/Box
  • Precision Level Standard
2108847-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Ceramic patch antenna, SMD, L1+G1 & L2 2108847-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <1.5
  • Gain (Max) 2.7
  • Frequency Band 1215 – 1250
  • Product Weight 37
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Adhesive
  • Polarization RHCP
  • Region Global
  • Product Length 41
  • Product Width 41
  • Product Height 8
  • Application by Region GNSS – Global – 1215 – 1250 MHz
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tray/Box
  • Precision Level Standard
2108848-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Ceramic patch antenna, SMD, L1+G1 & L2 2108848-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <1.5
  • Gain (Max) 4.2
  • Frequency Band 1215 – 1250
  • Product Weight 46
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Adhesive
  • Polarization RHCP
  • Region Global
  • Product Length 33
  • Product Width 33
  • Product Height 15
  • Application by Region GNSS – Global – 1215 – 1250 MHz
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tray/Box
  • Precision Level Standard
2108852-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Active ant.,MHF,100mm,L1+G1 2108852-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <3.3:1
  • Gain (Max) 30.2
  • Frequency Band 1559 – 1610
  • Product Weight 16.6
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Adhesive
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 100
  • Product Length 25
  • Product Width 25
  • Product Height 10.5
  • Application by Region GNSS – Global – 1559 – 1610 MHz
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tray/Box
  • Precision Level Standard
2108853-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Active ant.,MHF,100mm,L1+G1 & L2+E5b+G2 2108853-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <1.5
  • Gain (Max) 23.2
  • Frequency Band 1194 – 1255
  • Product Weight 45
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Adhesive
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 100
  • Product Length 43
  • Product Width 43
  • Product Height 13
  • Application by Region GNSS – Global – 1194 – 1255 MHz
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tray/Box
  • Precision Level Standard
2108854-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Active ant.,MHF,100mm,L1+G1 & L2+E5b+G2 2108854-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <1.5
  • Gain (Max) 28.2
  • Frequency Band 1194 – 1255
  • Product Weight 70
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Adhesive
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 100
  • Product Length 43
  • Product Width 43
  • Product Height 18
  • Application by Region GNSS – Global – 1194 – 1255 MHz
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tray/Box
  • Precision Level Standard
2108855-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Active ant.,SMA,5m,L1+G1 & L2+L5+E5b+G2 2108855-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA
  • Number of Ports 1
  • Antenna Style External
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <1.5
  • Gain (Max) 22.4
  • Frequency Band 1164 – 1255
  • Product Weight 170
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Adhesive
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 5000
  • Product Length 82
  • Product Width 82
  • Product Height 22.5
  • Application by Region GNSS – Global – 1164 – 1255 MHz
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tray/Box
  • Precision Level Standard
2108912-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. Active ant.,MHF,55mm,L1 2108912-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GNSS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Gain (Max) 11.1
  • Frequency Band 1575.42
  • Product Weight 2.5
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Adhesive
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 55
  • Product Length 12
  • Product Width 12
  • Product Height 5.2
  • Application by Region GNSS - Global - L1 - 1575.4
  • Wireless Standard L1/GPS Glonass Galileo
  • Wireless Application GNSS
  • Packaging Method Tray/Box
  • Precision Level Standard
2195760-1 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. FPC ANT. GNSS+WLAN,CABLE,MHF,53x16,L150 2195760-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GPS
  • Band Type 3 Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3
  • Frequency Band 1559 – 1606
  • Product Weight 1.2
  • Mounts To Non Conductive Surface
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 150
  • Product Length 50
  • Product Width 15
  • Product Height .15
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi
  • Coverage Type Omnidirectional
  • Wireless Application Bluetooth
  • Packaging Method Bag & Box
  • Precision Level Standard
2195761-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GNSS_25x25 2195761-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GPS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <3:1
  • Gain (Max) 5
  • Frequency Band 1559 – 1606
  • Product Weight 9.4
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Mounting Hole
  • Polarization RHCP
  • Region Global
  • Product Length 25
  • Product Width 25
  • Product Height 4
  • Application by Region GNSS – Global – 1559 – 1606 MHz
  • Wireless Standard GPS
  • Wireless Application GNSS
  • Packaging Method Box & Tray
  • Precision Level Standard
2195762-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GNSS_35x35 2195762-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GPS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <3:1
  • Gain (Max) 5
  • Frequency Band 1559 – 1606
  • Product Weight 16
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Mounting Hole
  • Polarization RHCP
  • Region Global
  • Product Length 35
  • Product Width 35
  • Product Height 4
  • Application by Region GNSS – Global – 1559 – 1606 MHz
  • Wireless Standard GPS
  • Wireless Application GNSS
  • Packaging Method Box & Tray
  • Precision Level Standard
2195763-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GNSS_35x35_L70 2195763-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GPS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <3:1
  • Frequency Band 1559 – 1606
  • Product Weight 20.3
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Mounting Hole
  • Polarization RHCP
  • Region Global by Band
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 70
  • Product Length 35.56
  • Product Width 35.5
  • Product Height 9
  • Application by Region GNSS – Global – 1559 – 1606 MHz
  • Wireless Standard GPS
  • Wireless Application GNSS
  • Packaging Method Box & Tray
  • Precision Level Standard
2195764-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. CHIP ANT. GPS+Glonass 2195764-1
active
  • Antenna Connection Type Surface Mount (SMT)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GPS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) < 2.0:1
  • Gain (Max) 3.2
  • Frequency Band 1570 – 1615
  • Product Weight .2
  • Mounts To Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 5.2
  • Product Width 3.76
  • Product Height .7
  • Application by Region GNSS - Global - 1570 – 1615 MHz
  • Wireless Standard GPS
  • Wireless Application GNSS
  • Packaging Method Tape & Reel
  • Precision Level Standard
2195765-1 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. CHIP ANT. SMD,1570-1580MHz,2.4GHz 2195765-1
active
  • Antenna Connection Type Surface Mount (SMT)
  • Number of Ports 2
  • Antenna Style Embedded
  • Antenna Protocol GPS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) < 2.0:1
  • Gain (Max) 1
  • Frequency Band 1570 – 1580
  • Product Weight 5.11
  • Mounts To Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 3.2
  • Product Width 1.7
  • Product Height .5
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Tape & Reel
  • Precision Level Standard
2195768-1 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GPS ACTIVE,Cable L83,12x12x5.8 2195768-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Antenna Connector Type MHF
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Protocol GPS
  • Band Type Single Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) < 2.0:1
  • Frequency Band 1573 – 1577
  • Product Weight 3.47
  • Mounts To Printed Circuit Board
  • Polarization RHCP
  • Region Global
  • Cable Length 83
  • Product Length 12
  • Product Width 12
  • Product Height 5.65
  • Application by Region GNSS - Global - 1573 – 1577 MHz
  • Wireless Standard GPS
  • Wireless Application GNSS
  • Packaging Method Box & Tray
  • Precision Level Standard