1513634-1 GNSS & GPS Antennas
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. 400411LF Molded Stamped Antenna 1513634-1
active
  • Antenna Connection Type Surface Mount (SMT)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Stamped
  • Antenna Protocol GPS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <3:1
  • Gain (Max) 0
  • Frequency Band 1565 – 1585
  • Product Weight 1
  • Mounts To Printed Circuit Board
  • Polarization Right Hand Circular
  • Region Global
  • Product Diameter 16
  • Product Height 6.05
  • Application by Region GPS - Global - 1565 – 1585 MHz
  • Wireless Standard GPS
  • Wireless Application GPS
  • Packaging Method Tape & Reel
  • Precision Level Standard