42844-1 Quick Disconnects
  • Insertion Force Normal
  • Sealable No
  • Wire Stop Yes
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 14 – 12
  • Wire Size 2 – 3
  • Wire Size 4107 – 6530
  • Receptacle Terminal Stock Thickness .46
  • Overall Length 25.7
  • Accepts Wire Insulation Diameter Range 6.35
  • Insulation Requirement Partially Insulated
  • Operating Temperature Range 105
  • CSA Certified No
  • RU (UL Component Program) No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Barrel Color Green
170038-2 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. 187 FASTON,REC.,20-16 AWG,TPBR 170038-2
active
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 20 – 16
  • Wire Size .51 – 1.31
  • Receptacle Terminal Stock Thickness .3
  • Overall Length 16.41
  • Accepts Wire Insulation Diameter Range 2.3 – 3.3
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Loose Piece/Carton
  • Packaging Quantity 1000
165536-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. PIDG POS.LOCK ASSY 165536-1
active
  • Insertion Force Normal
  • Sealable No
  • Terminates To Wire & Cable
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Size 15.5 – 13.5
  • Wire Size 1.5 – 2.5
  • Wire Size 3000 – 4919
  • Accepts Wire Insulation Diameter Range 4.83
  • Insulation Requirement Partially Insulated
  • Operating Temperature Range 105
  • Packaging Method Loose Piece
9-160483-5 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. 187 PIDG FASTON REC 9-160483-5
active
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 4.8
  • Mating Tab Thickness .8
  • Terminal Orientation Straight
  • Contact Base Material Phosphor Bronze
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Wire Size 22 – 16
  • Wire Size .3 – 1.5
  • Wire Size 592 – 3260
  • Overall Length 20.88
  • Accepts Wire Insulation Diameter Range 3.56
  • Insulation Requirement Partially Insulated
  • Operating Temperature Range 105
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Red
735278 Quick Disconnects
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Terminates To Wire & Cable
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 17 – 15
  • Wire Size 1 – 1.5
  • Wire Size 1980 – 3260
  • Overall Length 21.6
  • Accepts Wire Insulation Diameter Range 3.3
  • Insulation Requirement Fully Insulated
  • Operating Temperature Range 105
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment CERTI-CRIMP Hand Tool P/N 90035-3 is for Wire Range [0.3 - 1.0]mm² CERTI-CRIMP Hand Tool P/N 47386-4 is for Wire Range [1.0 - 1.5]mm²
  • Barrel Color Red
181948-2 PCB Terminals  1
  • PCB Terminal Mounting Style Stud Mount
  • Stud Hole Yes
  • Terminal Angle 45
  • PCB Terminal Type Tab
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Plating Material Tin
  • Contact Underplating Material None
  • Terminal Size 6.35
  • Terminal Orientation 45 Bend
  • Termination Method to Printed Circuit Board Through Hole - Screw
  • Product Terminates To Printed Circuit Board
  • Stud Diameter 5.2
  • PCB Hole Diameter 5.2
  • Profile Height from PCB 7.7
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -40 – 105
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 5000
180429-2 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. 250 FASTON,FLAG,REC.,17-14 AWG,TPBR 180429-2
active
  • Insertion Force Low
  • Sealable No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Flag
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Tab-Lok
  • Barrel Type Open
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 17 – 14
  • Wire Size 1 – 2.5
  • Overall Length 16.6
  • Accepts Wire Insulation Diameter Range 2.5 – 3.81
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • Packaging Method Loose Piece/Carton
  • Packaging Quantity 500
  • Comment Versions according DIN 46346
  • Line Premier
9-160463-5 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. FASTON, PGYBCK, PIDG, PH BR, .250, 16-14 9-160463-5
active
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Piggyback
  • Contact Base Material Phosphor Bronze
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Wire Size 16 – 14
  • Wire Size 1 – 2.5
  • Wire Size 2050 – 5180
  • Overall Length 23.41
  • Accepts Wire Insulation Diameter Range 4.32
  • Insulation Requirement Partially Insulated
  • Operating Temperature Range 105
  • Packaging Method Box
  • Packaging Quantity 500
  • Barrel Color Blue
42844-3 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. RECEPT,PIDG FASTON 14-12 250 42844-3
active
  • Insertion Force Normal
  • Sealable No
  • Wire Stop Yes
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 14 – 12
  • Wire Size 2 – 3
  • Wire Size 4107 – 6530
  • Receptacle Terminal Stock Thickness .46
  • Overall Length 25.7
  • Accepts Wire Insulation Diameter Range 6.35
  • Insulation Requirement Partially Insulated
  • Operating Temperature Range 105
  • CSA Certified No
  • RU (UL Component Program) No
  • Packaging Method Tape Mounted
  • Packaging Quantity 2500
  • Barrel Color Green
735278-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. ISOL FASTON STECKH 735278-1
active
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Terminates To Wire & Cable
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 17 – 15
  • Wire Size 1 – 1.5
  • Wire Size 1980 – 3260
  • Overall Length 21.6
  • Accepts Wire Insulation Diameter Range 3.3
  • Insulation Requirement Fully Insulated
  • Operating Temperature Range 105
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment CERTI-CRIMP Hand Tool P/N 90035-3 is for Wire Range [0.3 - 1.0]mm² CERTI-CRIMP Hand Tool P/N 47386-4 is for Wire Range [1.0 - 1.5]mm²
  • Barrel Color Red
42214-2 PCB Terminals  1
PRODUCT
  1. Terminals & Splices
  2. PCB Terminals
  1. FASTON .250 SERIES (6.3 MM) TAB TPBR 42214-2
active
  • Insertion Force Low
  • PCB Terminal Mounting Style Stud Mount
  • Stud Hole Yes
  • Terminal Angle 90
  • PCB Terminal Type Tab
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Plating Material Tin
  • Contact Underplating Material Brass
  • Terminal Size 6.35
  • Terminal Orientation Flag
  • Termination Method to Printed Circuit Board Through Hole - Screw
  • Product Terminates To Printed Circuit Board
  • Stud Diameter 4.34
  • PCB Hole Diameter 4.34
  • Receptacle Terminal Stock Thickness .78
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -30 – 110
  • Packaging Method Bag
  • Packaging Quantity 1000
735160 Quick Disconnects  1
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Terminates To Wire & Cable
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 12
  • Wire Size 3
  • Wire Size 6088 – 6654
  • Overall Length 21.5
  • Accepts Wire Insulation Diameter Range 4
  • Insulation Requirement Fully Insulated
  • Operating Temperature Range 105
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Fully Insulated
  • Barrel Color Blue
1-160304-2 Quick Disconnects  1
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 17 – 14
  • Wire Size 1 – 2.5
  • Overall Length 20.2
  • Accepts Wire Insulation Diameter Range 3 – 4.3
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Loose Piece/Carton
  • Packaging Quantity 500
  • Line Premier
160668-2 Quick Disconnects  1
  • Sealable No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 20 – 15
  • Wire Size .5 – 1.5
  • Receptacle Terminal Stock Thickness .25
  • Overall Length 14.9
  • Accepts Wire Insulation Diameter Range 2.03 – 3
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • Packaging Method Loose Piece/Carton
  • Packaging Quantity 500
  • Comment According to DIN 46340, Part 1
165565-2 Quick Disconnects  1
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 2.79
  • Mating Tab Thickness .51
  • Terminal Orientation Straight
  • Contact Base Material Phosphor Bronze
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 22 – 16
  • Wire Size .3 – 1.5
  • Wire Size 592 – 2960
  • Overall Length 19.8
  • Accepts Wire Insulation Diameter Range 3.5
  • Insulation Requirement Partially Insulated
  • Operating Temperature Range 105
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Red
165563-1 Quick Disconnects  1
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 2.79
  • Mating Tab Thickness .3
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 22 – 16
  • Wire Size .3 – 1.5
  • Wire Size 592 – 3260
  • Overall Length 19.8
  • Accepts Wire Insulation Diameter Range 3.5
  • Insulation Requirement Partially Insulated
  • Operating Temperature Range 105
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Red
640905-2 Quick Disconnects
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. RECEPT,PIDG FASTON 16-14 250 640905-2
active
  • Insertion Force Normal
  • Sealable No
  • Wire Stop Yes
  • Terminates To Wire & Cable
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 16 – 14
  • Wire Size 1.04 – 2.62
  • Wire Size 2050 – 5180
  • Receptacle Terminal Stock Thickness .46
  • Overall Length 22.9
  • Accepts Wire Insulation Diameter Range 4.32
  • Insulation Requirement Partially Insulated
  • Operating Temperature Range 105
  • CSA Certified Yes
  • RU (UL Component Program) Approved
  • Packaging Method Reel
  • Packaging Quantity 3500
  • Barrel Color Blue
925387-1 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. 110 FASTON HSG. REC. 1P CLEAR 925387-1
active
  • Sealable No
  • Housing Type Receptacle
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 1
  • Primary Product Color Clear
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Contact Mating Retention Without
  • Mating Alignment With
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Housing Material Polyamide
  • Length 20
  • Operating Temperature Range -40 – 105
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Comment Slide on from front.
5-160506-8 Quick Disconnects  1
  • Insertion Force Normal
  • Sealable No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Terminates To Wire & Cable
  • Connection Capacity Single
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Phosphor Bronze
  • Terminal Plating Material Tin
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 20 – 15
  • Wire Size .51 – 1.65
  • Overall Length 20.2
  • Accepts Wire Insulation Diameter Range 2.31 – 3.3
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -40 – 110
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Loose Piece/Carton
  • Packaging Quantity 500
  • Line Premier
640907-2 Quick Disconnects
  • Insertion Force Normal
  • Sealable No
  • Wire Stop Yes
  • Terminates To Wire & Cable
  • Voltage (Max) 300
  • Insulation Material Nylon
  • Quick Disconnect Terminal Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Terminal Plating Material Tin
  • Crimp Type Compression
  • Barrel Type Closed
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 12 – 10
  • Wire Size 2.62 – 6.64
  • Wire Size 5180 – 13100
  • Receptacle Terminal Stock Thickness .46
  • Overall Length 25.75
  • Accepts Wire Insulation Diameter Range 6.35
  • Insulation Requirement Partially Insulated
  • Operating Temperature Range 105
  • CSA Certified Yes
  • RU (UL Component Program) Approved
  • Packaging Method Reel
  • Packaging Quantity 2500
  • Barrel Color Yellow