1648568-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 10
  • PCB Mount Orientation Straight
  • Number of Rows 2
  • Row-to-Row Spacing 7.71
  • Board-to-Board Configuration Vertical
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 8.9
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Packaging Method Carton
1648110-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 22
  • Number of Rows 3
  • Row-to-Row Spacing 3.3
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Carton
1648203-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 29
  • Number of Rows 2
  • Row-to-Row Spacing 3.81
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Package
1650145-3 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Crimp
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 5
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .5
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Bag/Box
1766190-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Crimp
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 63
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 6
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Bag/Box
1766191-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Crimp
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 63
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 6
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Bag/Box
2212100-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 35
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 14 – 12
  • Wire/Cable Size 2.08 – 3.3
  • Operating Temperature Range 0 – 105
  • Circuit Application Power
  • Packaging Method Bag/Box
2212101-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 10
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size .503 – 1.419
  • Operating Temperature Range 0 – 105
  • Circuit Application Signal
  • Packaging Method Bag/Box