1-179958-4 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 5000
  • Number of Positions 4
  • Number of Rows 1
  • Number of Cavities 4
  • Preloaded No
  • Operating Voltage 630
  • Operating Voltage 630
  • Contact Type Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 10.16
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 9.8
  • Height 29
  • Length 53.68
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power
  • For Use With Plug Housing & Header
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 100
  • Packaging Method Bag