175289-5 Connector Contacts
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Termination Area Plating Finish Bright
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Wire/Cable Size .5 – 1.42 mm²
  • Overall Length 25.3
  • Accepts Wire Insulation Diameter Range 1.8 – 2.8
  • Operating Temperature Range -55 – 105
  • For Use With Receptacle (Socket) Contact
  • Wire Range Mark L
  • Packaging Method Bag
  • Packaging Quantity 1000
178289-7 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5.08
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 16
  • Number of Rows 2
  • Number of Cavities 16
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.81
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 22.8
  • Width 12.53
  • Length 42.71
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power & Signal
  • For Use With Plug Housing & Header
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 100
  • Packaging Method Bag
1-178288-3 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 3
  • Number of Rows 1
  • Number of Cavities 3
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Inline
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.81
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 22.8
  • Width 7.15
  • Length 26.76
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power & Signal
  • For Use With Plug Housing & Header
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 250
  • Packaging Method Bag
1-178297-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 22.1
  • PCB Thickness (Recommended) 1.6
  • Height 9.35
  • Tail Length 3.8
  • Length 40.67
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 12
1-917266-3 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 7.62
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 6
  • Number of Rows 2
  • Number of Cavities 6
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Yes
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5.08
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 25.65
  • Width 16.5
  • Length 40
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power & Signal
  • For Use With Plug Housing & Header
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 200
  • Packaging Method Bag
1565644-2 Rectangular Connector Hardware
  • Product Type Accessory
  • Strain Relief Without
  • Material Stainless Steel
  • Hardware Type Clip
  • Length 9.45
  • For Use With Dynamic D-3200, P/N 1-1565878-3
  • Circuit Identification Feature Without
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment See drawing for additional product information.
1-178288-6 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 6
  • Number of Rows 1
  • Number of Cavities 6
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Inline
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.81
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 22.8
  • Width 7.15
  • Length 38.19
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power & Signal
  • For Use With Header
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 250
  • Packaging Method Bag
3-179555-3 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Row-to-Row Spacing 7.62
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 6
  • Number of Rows 2
  • Number of Cavities 6
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Yes
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5.08
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.6
  • Width 20.32
  • Length 41.91
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power & Signal
  • For Use With Receptacle Housing
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 150
  • Packaging Method Bag
1-175216-5 Connector Contacts
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Termination Area Plating Finish Bright
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Wire/Cable Size .08 – .24 mm²
  • Overall Length 17.8
  • Accepts Wire Insulation Diameter Range .8 – 1.4
  • Operating Temperature Range -55 – 105
  • For Use With Tab Contact
  • High Current Yes
  • Wire Range Mark S
  • Packaging Method Bag
  • Packaging Quantity 1000
175287-5 Connector Contacts
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Termination Area Plating Finish Bright
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Wire/Cable Size .08 – .24 mm²
  • Overall Length 25.3
  • Accepts Wire Insulation Diameter Range .8 – 1.4
  • Operating Temperature Range -55 – 105
  • For Use With Receptacle (Socket) Contact
  • Wire Range Mark S
  • Packaging Method Bag
  • Packaging Quantity 1000
1-178288-8 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 10
  • Number of Rows 1
  • Number of Cavities 10
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Inline
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.81
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 22.8
  • Width 7.15
  • Length 53.43
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power & Signal
  • For Use With Plug Housing & Header
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 150
  • Packaging Method Bag
1-353717-2 Connector Contacts
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.3
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Wire/Cable Size 1.23 – 2.27 mm²
  • Overall Length 18.3
  • Accepts Wire Insulation Diameter Range 3.1 – 3.8
  • Operating Temperature Range -55 – 105
  • For Use With Tab Contact
  • High Current Yes
  • Wire Range Mark 3L
  • Packaging Method Bag
  • Packaging Quantity 1000
178289-8 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5.08
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 20
  • Number of Rows 2
  • Number of Cavities 20
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.81
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 22.8
  • Width 12.53
  • Length 51.03
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power & Signal
  • For Use With Plug Housing & Header
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 100
  • Packaging Method Bag
1-178317-5 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Straight
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 9.35
  • PCB Thickness (Recommended) 1.6
  • Height 21.6
  • Tail Length 3.8
  • Length 40.67
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 12
175365-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Row-to-Row Spacing 5.08
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • PCB Mount Orientation Right Angle
  • Number of Positions 20
  • Number of Rows 2
  • Preloaded Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 27.18
  • PCB Thickness (Recommended) 1.6
  • Height 18.17
  • Tail Length 3.8
  • Length 52.8
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 24
1-178293-5 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Keying X
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 12
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 22.1
  • PCB Thickness (Recommended) 1.6
  • Height 9.35
  • Tail Length 3.8
  • Length 21.62
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 23
1-316130-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • PCB Mount Orientation Right Angle
  • Number of Positions 5
  • Number of Rows 1
  • Keying X
  • Preloaded Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Screw Mount
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 22.1
  • PCB Thickness (Recommended) 1.6
  • Height 9.35
  • Tail Length 3.8
  • Length 34.32
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 14
178327-5 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Row-to-Row Spacing 5.08
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Number of Rows 2
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 8
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Straight
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 14.43
  • PCB Thickness (Recommended) 1.6
  • Height 21.6
  • Tail Length 3.8
  • Length 40.67
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 12
1-179277-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Keying X
  • Preloaded Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 22.1
  • PCB Thickness (Recommended) 1.6
  • Height 9.35
  • Tail Length 3.8
  • Length 29.24
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 17
1-178316-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Keying X
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 9.5
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Straight
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 9.35
  • PCB Thickness (Recommended) 1.6
  • Height 21.6
  • Tail Length 3.8
  • Length 33.05
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 15