
PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Connector & Contact Terminates To Wire & Cable
- Strain Relief Add By Accessory
- Row-to-Row Spacing 4.45
- Number of Positions 12
- Number of Rows 2
- Blank Cavity Position 0
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Connector Code B
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 1.59
- Contact Current Rating (Max) 13
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 9.12
- Width 20.83
- Height 40.56
- Length 32.21
- Operating Temperature Range -55 – 125
- Circuit Application Power & Signal
- Degree of Protection IP68
- UL Flammability Rating 20mm Flame Test per Standard UL-94
- Agency/Standard SAE J2030
- Packaging Method Box
- Packaging Quantity 450
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature Integrated in Housing
- Strain Relief Add By Accessory
- Number of Positions 19
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Operating Voltage 250
- Color Blue
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 1.5
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 49.32
- Height 77.7
- Operating Temperature Range -55 – 125
- Circuit Application Power & Signal
- Degree of Protection IP67
- Packaging Method Box
- Packaging Quantity 1
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature Integrated in Housing
- Number of Positions 19
- Nominal Voltage Architecture 12
- Color Green
- Cable Exit Angle 180°
- Mating Pin Diameter 1.5
- Connector Mounting Type Panel
- Operating Temperature Range -55 – 125
- Circuit Application Power & Signal
- Degree of Protection IP67
- UL Flammability Rating UL 94V-1
- Connector Position Assurance Capable No

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Strain Relief Add By Accessory
- Number of Positions 40
- Number of Rows 4
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Color Black
- Cable Exit Angle 180°
- Body Material PPS GF
- Mating Pin Diameter 1.5
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Centerline (Pitch) 5.5
- Width 43.15
- Height 97.54
- Length 53.29
- Operating Temperature Range -55 – 125
- Degree of Protection IP68
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Strain Relief Add By Accessory
- Number of Positions 9
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Color Gray
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 1.5
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 36.5
- Height 41.63
- Length 36.5
- Operating Temperature Range -55 – 125
- Circuit Application Power & Signal
- Degree of Protection IP68
- UL Flammability Rating UL 94V-1
- Packaging Method Package
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Panel
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Connector & Contact Terminates To Wire & Cable
- Strain Relief Add By Accessory
- Row-to-Row Spacing 7.11
- Number of Positions 12
- Number of Rows 2
- Blank Cavity Position 0
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Connector Code B
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 1.02
- Contact Current Rating (Max) 7.5
- Connector Mounting Type Cable Mount (Free-Hanging)
- Mounting Feature With
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 4.19
- Width 55.12
- Height 35.56
- Length 43.69
- Operating Temperature Range -55 – 125
- Circuit Application Power & Signal
- Degree of Protection IP 68
- UL Flammability Rating 20mm Flame Test per Standard UL-94
- Agency/Standard SAE J2030
- Packaging Method Box
- Packaging Quantity 200
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature Integrated in Housing
- Strain Relief Add By Accessory
- Number of Positions 128
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Cable Exit Angle 180°
- Body Material PA GF
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 75.34
- Height 58.19
- Length 125.76
- Operating Temperature Range -55 – 125
- Degree of Protection IP67
- Packaging Method Box
- Packaging Quantity 36
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Number of Positions 32
- Number of Rows 8
- Color Black
- Connector Code C
- Cable Exit Angle 180°
- Mating Pin Diameter 1.5
- Mounting Feature Without
- Terminal Position Assurance Yes
- Operating Temperature Range -55 – 125
- Degree of Protection IP67
- Packaging Method Package
- Packaging Quantity 144

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Strain Relief No
- Number of Positions 2
- Number of Rows 1
- Nominal Voltage Architecture 24
- Operating Voltage 24
- Color Red
- Cable Exit Angle Other
- Body Material PBT GF
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 4.5
- Width 15
- Height 15.8
- Length 31.6
- Operating Temperature Range -55 – 125
- Degree of Protection IP67
- UL Flammability Rating UL 94V-0
- Packaging Method Box & Carton
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Strain Relief Add By Accessory
- Number of Positions 1
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 2.5
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Height 21.59
- Length 53.8
- Operating Temperature Range -55 – 125
- Degree of Protection IP68
- UL Flammability Rating UL 94V-0
- Packaging Method Box
- Packaging Quantity 1000
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Connector & Contact Terminates To Wire & Cable
- Strain Relief Add By Accessory
- Row-to-Row Spacing 10.16
- Number of Positions 4
- Number of Rows 2
- Blank Cavity Position 0
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Operating Voltage 250
- Color Gray
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 2.39
- Contact Current Rating (Max) 25
- Connector Mounting Type Bulkhead
- Mounting Feature With
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 6.71
- Width 53.34
- Height 38.1
- Length 47.27
- Operating Temperature Range -55 – 125
- Circuit Application Power & Signal
- Degree of Protection IP 68
- UL Flammability Rating 20mm Flame Test per Standard UL-94
- Agency/Standard SAE J2030
- Packaging Method Box
- Packaging Quantity 200
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 1
- Operating Voltage 250
- Operating Voltage 250
- Color Gray
- Connector Code A
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 8
- Contact Current Rating (Max) 100
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized No
- Width 27.7
- Height 27.6
- Length 90.9
- Operating Temperature Range -55 – 125
- Circuit Application Power
- Degree of Protection IP68
- Packaging Method Box
- Packaging Quantity 125
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 1
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Connector Code B
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 8
- Contact Current Rating (Max) 100
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized No
- Width 27.7
- Height 27.6
- Length 90.9
- Operating Temperature Range -55 – 125
- Circuit Application Power
- Degree of Protection IP68
- Packaging Method Package
- Packaging Quantity 125
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 1
- Operating Voltage 250
- Operating Voltage 250
- Color Gray
- Connector Code A
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 8
- Contact Current Rating (Max) 100
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized No
- Width 32.5
- Height 39.6
- Length 68.7
- Operating Temperature Range -55 – 125
- Circuit Application Power
- Degree of Protection IP68
- Packaging Method Box
- Packaging Quantity 160
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 1
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Connector Code B
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 8
- Contact Current Rating (Max) 100
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized No
- Width 32.5
- Height 39.6
- Length 68.7
- Operating Temperature Range -55 – 125
- Circuit Application Power
- Degree of Protection IP68
- Packaging Method Package
- Packaging Quantity 160
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 33
- Blank Cavity Position 0
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter .99
- Contact Current Rating (Max) 7.5
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 49.53
- Height 42.55
- Length 49.53
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Degree of Protection IP67
- UL Flammability Rating UL 94V-1
- Packaging Method Box
- Packaging Quantity 200
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 9
- Blank Cavity Position 0
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter .99
- Contact Current Rating (Max) 7.5
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 50.8
- Height 45.77
- Length 47.63
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Degree of Protection IP67
- UL Flammability Rating UL 94V-1
- Packaging Method Box
- Packaging Quantity 160
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 16
- Blank Cavity Position 0
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 2.37
- Contact Current Rating (Max) 25
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 49.53
- Height 42.55
- Length 49.53
- Operating Temperature Range -55 – 125
- Circuit Application Power
- Degree of Protection IP67
- UL Flammability Rating UL 94V-1
- Packaging Method Box
- Packaging Quantity 200
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 18
- Blank Cavity Position 0
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 1.56
- Contact Current Rating (Max) 13
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 49.53
- Height 42.55
- Length 49.53
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Degree of Protection IP67
- UL Flammability Rating UL 94V-1
- Packaging Method Box
- Packaging Quantity 200
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 31
- Blank Cavity Position 0
- Operating Voltage 200
- Operating Voltage 200
- Cable Exit Angle 180°
- Body Material Other
- Mating Pin Diameter 1.56
- Contact Current Rating (Max) 13
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized No
- Width 40.64
- Height 38.35
- Length 40.64
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Degree of Protection IP67
- Packaging Method Box
- Packaging Quantity 10
- Connector Position Assurance Capable No
- Serviceable Yes