CAT-AX41-D1 Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 220
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 3840
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System AC/DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Width 10
  • Width Class (Mechanical) 8 – 10 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube