207345-1 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Cable Clamp Type Box and Lid
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material None
  • Color Black
  • Cable Clamp Material Thermoplastic
  • Screw & Hole Thread Size None
  • Cable Insulation Diameter Range 9.91
  • Compatible With Connector Shell Size 3
  • Shielded No
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment All parts are packaged unassembled.
1393738-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6000G125=SUB D GEHAEUSE 1393738-3
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 11
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Box & Tray
  • Packaging Quantity 15
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
5745173-1 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Plating Material Nickel over Copper
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 13.46
  • Operating Temperature Range -55 – 85
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
1534809-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. HD20 COVER KIT25POS WITH CABLE 1534809-1
active
  • D-Shaped Connector Accessories Cover Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45°
  • Cable Clamp Plating Material Zinc
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4.8 – 11
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 10
1-5745172-3 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 10.92
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Packaging Method Package
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
1478763-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 9 WAY 45 DE 1478763-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1478762-9 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1534805-1 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cover Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45°
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4.8 – 9
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 10
5-1393738-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6004G109=SUB D GEHAEUSE 5-1393738-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4 – 8
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Packaging Method Box
  • Packaging Quantity 200
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
6-1393738-0 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6004G115=SUB D GEHAEUSE 6-1393738-0
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 9
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Packaging Method Individual
  • Packaging Quantity 200
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
1-1478762-5 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 15 WAY TOP E 1-1478762-5
active
  • D-Shaped Connector Accessories Backshell
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 15
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
3-1478762-7 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 37 WAY TOP E 3-1478762-7
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
3-1478763-7 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 37 WAY 45 DE 3-1478763-7
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Screws and Retainer Clips With
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
5552560-5 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. COVER KIT TAPERED 50 POS 5552560-5
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Method Kit
  • Packaging Quantity 100
5745172-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. SIZE 2 ASSY KIT 5745172-1
active
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Product Type Accessory
  • Grommets Without
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 9.53
  • Operating Temperature Range -55 – 85
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • For Use With Jacketed Cable
  • Packaging Method Bag
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
5748676-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. DIE CAST CBL CLMP KIT,SZ 2 5748676-2
active
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Product Type Accessory
  • Grommets With
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Grommets per Set 4
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4.7 – 8.13
  • Operating Temperature Range -55 – 105
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • For Use With Plug/Receptacle
  • Packaging Method Kit
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
5745174-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP KIT,SZ 4 5745174-1
active
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Product Type Accessory
  • Grommets Without
  • Number of Positions 37
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 16.51
  • Operating Temperature Range -55 – 85
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • For Use With Plug/Receptacle
  • Identification Letter T
  • Packaging Method Bag
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
5745173-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP KIT,SZ 3 5745173-3
active
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Product Type Accessory
  • Grommets Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 10.92
  • Operating Temperature Range -55 – 85
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • For Use With Plug/Receptacle
  • Packaging Method Kit
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
7-745129-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. SHLDING FERRULE,PLTD,BULK PKG 7-745129-1
active
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Ferrule Type Crimp
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 100
5745854-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP KIT,SZ 1 5745854-3
active
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Product Type Accessory
  • Grommets Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Cable Clamp Material Metal Plated Thermoplastic
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 6.35
  • Operating Temperature Range -55 – 85
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • For Use With Plug/Receptacle
  • Packaging Method Kit
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.