207345-1 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Cable Clamp Type Box and Lid
  • Cable Exit Angle 180° (In-Line)
  • Color Black
  • Cable Clamp Material Thermoplastic
  • Shield Plating Material None
  • Screw & Hole Thread Size None
  • Cable Insulation Diameter Range 9.91
  • Compatible With Connector Shell Size 3
  • Shielded No
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment All parts are packaged unassembled.
1393738-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6000G125=SUB D GEHAEUSE 1393738-3
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 11
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Box & Tray
  • Packaging Quantity 15
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
1534809-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. HD20 COVER KIT25POS WITH CABLE 1534809-1
active
  • D-Shaped Connector Accessories Cover Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45°
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Shield Plating Material None
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4.8 – 11
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 10
1478763-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 9 WAY 45 DE 1478763-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1478762-9 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
5745171-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. SIZE 1 ASSY KIT .250 5745171-1
active
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Grommets Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Finish Bright
  • Cable Clamp Material Zinc Alloy
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 6.35
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
1534805-1 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cover Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45°
  • Cable Clamp Material Steel
  • Shield Plating Material None
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4.8 – 9
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 10
5-1393738-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6004G109=SUB D GEHAEUSE 5-1393738-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4 – 8
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Packaging Method Box
  • Packaging Quantity 200
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
6-1393738-0 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6004G115=SUB D GEHAEUSE 6-1393738-0
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 9
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Packaging Method Individual
  • Packaging Quantity 200
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
5749204-2 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
1-1478762-5 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 15 WAY TOP E 1-1478762-5
active
  • D-Shaped Connector Accessories Backshell
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 15
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
786585-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 50SR SCREWLOCK KIT,FEMALE 786585-2
active
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 2-56 UNC
  • Screw Length 9.02
  • Screwlock Style Screwlock Only
  • Thread Length 5.21
  • Packaging Method Individual
  • Packaging Quantity 2
3-1478762-7 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 37 WAY TOP E 3-1478762-7
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
3-1478763-7 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 37 WAY 45 DE 3-1478763-7
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Screws and Retainer Clips With
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1-1478763-5 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 15 WAY 45 DE 1-1478763-5
active
  • D-Shaped Connector Accessories Backshell
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 15
  • Backshell Material Zinc
  • Backshell Plating Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
5205980-1 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Screw Retainer Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 5.59
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screw Material Carbon Steel
  • For Use With Metal Shell Connectors (HDE and HDP)
  • Packaging Method Bag
  • Packaging Quantity 1
2-1437012-4 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 609-006-1=HDW IDC JACKSOCKET A 2-1437012-4
active
  • D-Shaped Connector Accessories D Connector Mounting Accessory Hardware
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC-2A (Male)
  • Screw Length 17.78
  • Screw Finish Passivated
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Mating Thread Size 14702
  • Screw Material Stainless Steel
  • Thread Length 12.7
  • Panel Thickness 1.57
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Method Package
  • Packaging Quantity 50
5748676-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. DIE CAST CBL CLMP KIT,SZ 1 5748676-1
active
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Product Type Accessory
  • Grommets With
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Finish Bright
  • Cable Clamp Material Zinc Alloy
  • Grommets per Set 4
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4.7 – 8.13
  • Operating Temperature Range -55 – 105
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • For Use With Plug/Receptacle
  • Packaging Method Kit
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
1857211-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT, SCREW RETAINER AMPLIMITE, 1857211-1
active
  • D-Shaped Connector Accessories Screw Retainer Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 5.8
  • Screw Plating Material Tin
  • Packaging Method Individual
  • Packaging Quantity 1
5206514-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SLIDING LOCK POST KIT 5206514-1
active
  • D-Shaped Connector Accessories Locking Post Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Locking Post Material Cold Rolled Steel
  • Locking Post Plating Material Zinc
  • Locking Post Finish Yellow Chromate
  • Length 10.41
  • For Use With Cable Clamps
  • Packaging Method Kit