5552560-5 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. COVER KIT TAPERED 50 POS 5552560-5
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Method Kit
  • Packaging Quantity 100
1-552496-1 D-Sub Covers
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 64
  • Operating Temperature Range -55 – 105
  • Packaging Method Kit
  • Packaging Quantity 100
554808-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. HDW KIT, STDOFF STUD METRIC 554808-1
active
  • D-Shaped Connector Accessories Screw
  • Product Type Accessory
  • Material Carbon Steel
  • Screw & Hole Thread Size 6-32
  • Panel Mount Feature With
  • Screw Length 15.11
  • Panel Attachment Style Rear Mount
  • Mounting Angle Right Angle
  • For Use With IEEE-488 Metric
  • Packaging Method Bag
  • Packaging Quantity 1
5552568-1 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Panel Mount Feature With
  • Screw Length 16.25
  • Panel Attachment Style Front Mount
  • Packaging Method Bag
  • Packaging Quantity 1
552008-1 D-Sub Covers  1
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Method Kit
  • Packaging Quantity 100
2-552008-1 D-Sub Covers  1
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. KIT, COVER, 180, 50 POS 2-552008-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Method Kit
  • Packaging Quantity 100
5552561-3 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 6.35
  • Mounting Angle Right Angle
  • For Use With 180° Strain Relief Cover.
  • Packaging Method Bag
  • Packaging Quantity 1
552723-1 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Locking Latch (CHAMP-LOK)
  • Product Type Accessory
  • Panel Mount Feature Without
  • Mounting Angle Right Angle
  • For Use With ACTION PIN™ Connector
  • Packaging Method Package
  • Packaging Quantity 500
5229996-3 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Captive Pan Head Screw
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Screw Length 8.89
  • Thread Length 2.79
  • Packaging Method Bag
  • Packaging Quantity 5000
5229995-2 D-Sub Locking & Mounting
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. STAND-OFF, STUD, MTG 5229995-2
active
  • D-Shaped Connector Accessories Standoff Mounting Stud
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 16.26
  • Packaging Method Package
  • Packaging Quantity 1
229969-1 D-Sub Covers  1
  • Connector Cover Type Dust
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Method Package
  • Packaging Quantity 1
552011-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. 90 DEG COVER KIT 50 POS BLACK 552011-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Method Kit
  • Packaging Quantity 100
5229911-1 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Captive Pan Head Screw
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Screw Length 19.05
  • Thread Length 6.35
  • For Use With ACTION PIN™ Connector
  • Packaging Method Package
  • Packaging Quantity 1
3-552414-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. 90 DEG COVER KIT 36 POS BLK 3-552414-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 36
  • Operating Temperature Range -55 – 105
  • Packaging Method Kit
  • Packaging Quantity 100
2-552076-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. KIT, COVER, 180 DEG, 24 POS 2-552076-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 24
  • Operating Temperature Range -55 – 105
  • Packaging Method Kit
  • Packaging Quantity 100
2-552496-1 D-Sub Covers
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 64
  • Operating Temperature Range -55 – 105
  • Packaging Method Box
  • Packaging Quantity 100
229968-1 D-Sub Covers  1
  • Connector Cover Type Dust
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Method Package
  • Packaging Quantity 1
229968-2 D-Sub Covers
  • Connector Cover Type Dust
  • Product Type Accessory
  • Number of Positions 64
  • Operating Temperature Range -55 – 105
  • Packaging Method Package
  • Packaging Quantity 1
4-552008-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. KIT, COVER, 180, 50 POS 4-552008-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Method Box
  • Packaging Quantity 100
5229996-2 D-Sub Locking & Mounting
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SCREW, PAN HD, CAPTIVE 5229996-2
active
  • D-Shaped Connector Accessories Captive Pan Head Screw
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Screw Length 10.79
  • Thread Length 2.79
  • Packaging Method Package
  • Packaging Quantity 1