CAT-035-DCPPS201 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 9 Posn, Pin Size 20, Shell Size 1 CAT-035-DCPPS201
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Tin
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Material Thermoplastic
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • For Use With Pin Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Version with Grounding Tab for FASTON Receptacle.
CAT-025-DPAVS3274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Vertical, Shell Size 3, 2.74mm CAT-025-DPAVS3274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile High
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Copper
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Insert
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 5
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • Row-to-Row Spacing 1.98
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tray
CAT-025-DRAVS2274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Vertical, Shell Size 2, 2.74mm CAT-025-DRAVS2274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile High
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Copper
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 6
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Insert
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 5
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 45
  • Packaging Method Tray
CAT-023-DPARS2274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 2, 2.74mm CAT-023-DPARS2274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 10.3
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Grounding Straps With
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile Standard
  • Post Size .7
  • Insert Material Steel
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 2.7
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mating Retention Type Screw
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 3.1
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester GF
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 55
  • Packaging Method Tray
  • Installation Height 7.3
CAT-025-DRAVS3277 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Vertical, Shell Size 3, 2.77mm CAT-025-DRAVS3277
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps With
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile High
  • Post Size .32
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Copper
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Insert
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 3.1
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester GF
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tray
CAT-025-DPAVS2274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Vertical, Shell Size 2, 2.74mm CAT-025-DPAVS2274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile High
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Insert
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 5
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 45
  • Packaging Method Tray
CAT-023-DRARS3277 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 3, 2.77mm CAT-023-DRARS3277
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 10.31
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps With
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile Standard
  • Post Size .7
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mating Retention Type Threaded Insert
  • Boardlock Material Phosphor Bronze
  • Mating Alignment With
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester GF
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tray
  • Installation Height 7.3
CAT-035-DCRSS202 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp Recpt Signal 15 Posn, Socket Size 20, Shell Size 2 CAT-035-DCRSS202
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material PBT
  • Shell Plating Material Tin
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • For Use With Socket Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 50
CAT-025-DRAVS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Vertical, Shell Size 1, 2.74mm CAT-025-DRAVS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps With
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Connector Profile High
  • Post Size .7
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Copper
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 6
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Insert
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.1
  • Centerline (Pitch) 2.74
  • Housing Material PBTP GF
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 70
  • Packaging Method Tray
CAT-035-DCRSS203 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp Recpt Signal 25 Posn, Socket Size 20, Shell Size 3 CAT-035-DCRSS203
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material PBT
  • Shield Plating Material Steel
  • Shell Plating Material Tin
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Connector Mounting Type Panel Mount
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • For Use With Socket Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 50
CAT-023-DPARS3274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 3, 2.74mm CAT-023-DPARS3274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 10.3
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Grounding Straps With
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile Standard
  • Post Size .7
  • Insert Material Steel
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 2.7
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mating Retention Type Threaded Insert
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 3.1
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Centerline (Pitch) 2.28
  • Housing Color Black
  • Housing Material Polyester GF
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tray
  • Installation Height 7.3
CAT-035-DCPPS203 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 25 Posn, Pin Size 20, Shell Size 3 CAT-035-DCPPS203
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Tin
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • For Use With Pin Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 50
CAT-023-DPARS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 1, 2.74mm CAT-023-DPARS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 10.3
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Grounding Straps With
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile Standard
  • Post Size .7
  • Insert Material Steel
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mating Retention Type Threaded Insert
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 3.1
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Centerline (Pitch) 2.28
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 55
  • Packaging Method Tray
  • Installation Height 7.3
CAT-035-DCPPS202 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 15 Posn, Pin Size 20, Shell Size 2 CAT-035-DCPPS202
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Tin
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • For Use With Pin Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 50
CAT-025-DPAVS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Vertical, Shell Size 1, 2.74mm CAT-025-DPAVS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile High
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Insert
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 5
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 55
  • Packaging Method Tray
CAT-023-DRARS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 1, 2.74mm CAT-023-DRARS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 10.31
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps With
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile Standard
  • Post Size .7
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Mating Retention Type Screwlock
  • Boardlock Material Phosphor Bronze
  • Mating Alignment With
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester GF
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 55
  • Packaging Method Tray
  • Installation Height 7.3
CAT-035-DCCSC20 D-Sub Connector Contacts  1
PRODUCT
  1. Connectors
  2. D-Sub Connector Contacts
  1. D-Sub Conn Contacts: Socket, Phosphor Bronze, Signal, Size 20 CAT-035-DCCSC20
active
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Red
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • D-Sub Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Pin Diameter 1
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Wire & Cable Clamp
  • Wire Insulation Support With
  • Contact Retention Type Within Housing Crimp Snap-In
  • Accepts Wire Insulation Diameter Range .5 – 1.02
  • Post Diameter 2.16
  • Wire Size 18
  • Wire Size .032 – .09
  • Insulation Diameter (Max) 1.02
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
CAT-023-DRARS2274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 2, 2.74mm CAT-023-DRARS2274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 10.31
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps With
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile Standard
  • Post Size .7
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Mating Retention Type Screwlock
  • Boardlock Material Phosphor Bronze
  • Mating Alignment With
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester GF
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 45
  • Packaging Method Tray
  • Installation Height 7.3
CAT-035-DCCPB20 D-Sub Connector Contacts  1
PRODUCT
  1. Connectors
  2. D-Sub Connector Contacts
  1. D-Sub Connector Contacts: Pin, Brass, Signal, Size 20 CAT-035-DCCPB20
active
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Red
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Type Pin
  • D-Sub Contact Size 20
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Pin Diameter 1
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention Type Within Housing Snap-In
  • Accepts Wire Insulation Diameter Range .5 – 1.02
  • Post Diameter 2.16
  • Wire Size 22 – 18
  • Wire Size .03 – .08
  • Insulation Diameter (Max) 1.02
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 500
CAT-979-PARES1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Eurostyle, Right Angle, Shell Size 1, 2.74mm CAT-979-PARES1274
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 9.43
  • Grounding Indents With
  • Product Type Connector
  • Grounding Straps With
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile Eurostyle
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Gray
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 2.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • Grounding Clips Without
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mating Retention Type Threaded Insert
  • Boardlock Material Brass
  • Mounting Hole Diameter 3.1
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material PBTP GF
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Box
  • Installation Height 3.6