2358544-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB METAL LONG HOOD SIZE 1 2358544-1
active
IEC 50155
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 9
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Plating Material Zinc
  • Cable Clamp Material Steel
  • Screw & Hole Thread Size M3
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Screw Plating Material Nickel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0