CAT-035-DCPPS201 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 9 Posn, Pin Size 20, Shell Size 1 CAT-035-DCPPS201
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Insert Material PBT GF
  • Shield Plating Material Tin over Copper
  • Shield Material Steel
  • Shell Material Steel
  • Shell Plating Material Tin
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Material Nylon GF
  • Housing Color Black
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.
CAT-035-DCRSS201 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp Recpt Signal 9 Posn, Socket Size 20, Shell Size 1 CAT-035-DCRSS201
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 9
  • Insert Material Glass Filled Nylon/Polyester
  • Shield Plating Material Tin
  • Shield Material Steel
  • Shell Material Steel
  • Shell Plating Material Tin over Copper
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 1.37
  • Housing Material Nylon GF
  • Housing Color Black
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.
CAT-035-DCCPB20 D-Sub Connector Contacts  1
PRODUCT
  1. Connectors
  2. D-Sub Connector Contacts
  1. D-Sub Connector Contacts: Pin, Brass, Signal, Size 20 CAT-035-DCCPB20
active
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Type Pin
  • D-Sub Contact Size 20
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Pin Diameter 1.02
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention Type Within Housing Snap-In
  • Accepts Wire Insulation Diameter Range .5 – 1.02
  • Post Diameter 2.16
  • Wire Size 22 – 18
  • Wire Size .03 – .08
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With AMPLIMITE HDP-20
  • Packaging Method Strip
  • Packaging Quantity 10000
747932-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 09 SHIELD ENCLOSURE HDP 747932-1
active
  • D-Shaped Connector Accessories Shielding Enclosure
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Mating Connector Lock Without
  • Length 41.66
  • For Use With Crimp Snap-In Contact Connectors
  • Packaging Method Package
  • Packaging Quantity 1