1437012-5 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. 609-002=HDW IDC JACKSCREW ASSY 1437012-5
active
1-1437012-0 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. 609-003=HDW IDC JCKSOCKET ASSY 1-1437012-0
active
134752-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT CAPOT HD-20 9P 134752-3
active
216164-1 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. 15P.HDP22 REC.ASSY. 216164-1
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Number of Positions 15
  • Number of Rows 3
  • Connector Profile Standard
  • Contact Shape & Form Round
  • Mating Retention Without
  • Centerline (Pitch) 2.28
  • Row-to-Row Spacing 1.98
  • Circuit Application Signal
2-1437012-8 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. 609-007-1=HDW IDC JACKSOCKET A 2-1437012-8
active
2-1393561-9 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. V42254A 262V 19=SUB D SCHRAUBE 2-1393561-9
active
  • Sealable No
7-745288-2 D-Sub Contact Accessories  1
PRODUCT
  1. Connectors
  2. D-Sub Contact Accessories
  1. 20 DF SOC CONT GOLD FLASH/DUPLEX LP 7-745288-2
active
CAT-R131-C1121 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP FOR SIZE 1-3STD/1-4 QL SHELL CAT-R131-C1121
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Cable Clamp
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Plating Material Nickel
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 1
  • Shielded Yes
CAT-R131-C1121A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP FOR SIZE 4-5STD/5QL SHELL CAT-R131-C1121A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Cable Clamp
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Plating Material Nickel
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 5
  • Shielded Yes
2229093-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. MOD JACK ASSEMBLY V-TYPE H=21.7mm 2229093-1
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 8
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round Post
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.2
  • Panel Mount Feature Without
  • PCB Mount Retention Without
  • Mating Retention With
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature High
  • Circuit Application Power, Signal & Data
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tray