CAT-AM7-H3 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Plug Assembly, Low Profile, Signal, 2.77 mm CAT-AM7-H3
active
  • Protective Cover With
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Thread Type Standard
  • Grade Standard
  • Grounding Indents With
  • Profile Low
  • Number of Positions 9
  • Number of Rows 2
  • Compatible With Wire & Cable Type Ribbon Cable
  • Ribbon Cable Centerline Spacing 1.27
  • Cover Material Thermoplastic
  • Color Black
  • Strain Relief Part Number 747275-2
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Pin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Type None
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Threaded Insert Plating Material Zinc
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Threaded Insert Material Steel
  • Mounting Angle Straight
  • Mating Connector Lock With
  • Enclosure Without
  • Centerline (Pitch) 2.77
  • Housing Material Thermoplastic
  • Cable Insulation Diameter Range .81 – .97
  • Solid Wire Size 28 – 26
  • Solid Wire Size .1 – .13
  • Wire Size 28 – 26
  • Wire Size .08 – .15
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 40
  • Comment All plug assemblies are supplied with housing and cover preassembled
  • Optional Cable Stabilizer 747275-2
CAT-AM7-253 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Assembly, Low Profile, Signal, 2.77 mm CAT-AM7-253
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Thread Type Standard
  • Grade Standard
  • Grounding Indents Without
  • Profile Low
  • Number of Positions 9
  • Number of Rows 2
  • Compatible With Wire & Cable Type Ribbon Cable
  • Ribbon Cable Centerline Spacing 1.27
  • Cover Material Thermoplastic
  • Color Black
  • Strain Relief Part Number 747275-1
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Socket
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Screw & Hole Thread Size 4-40 UNC 2B
  • PCB Mount Retention Type None
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Threaded Insert Plating Material Zinc
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Threaded Insert Material Steel
  • Mounting Angle Straight
  • Mating Connector Lock With
  • Enclosure Without
  • Centerline (Pitch) 1.38
  • Housing Material Thermoplastic
  • Cable Insulation Diameter Range .81 – .97
  • Solid Wire Size 28 – 26
  • Solid Wire Size .1 – .13
  • Wire Size 28 – 26
  • Wire Size .08 – .15
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 40
  • Comment All plug assemblies are supplied with housing and cover preassembled
  • Optional Cable Stabilizer 747275-1
746785-1 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
747275-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 025 LP HDF STRAIN RELIEF 747275-2
active
  • D-Shaped Connector Accessories Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
5746881-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SCREW RETAINER KIT,BULK PKG 5746881-2
active
  • D-Shaped Connector Accessories Screw Retainer Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 7.62
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screw Material Steel
  • For Use With Metal Shell and All Plastic Connectors (HDF)
  • Packaging Method Bag
  • Packaging Quantity 1000
747275-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 015 LP HDF STRAIN RELIEF 747275-3
active
  • D-Shaped Connector Accessories Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
5746879-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. HDF FILLISTER HEAD SCREW 5746879-1
active
  • D-Shaped Connector Accessories Screw
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 7.62
  • Screw Finish Clear Chromate
  • Thread Length 7.62
  • Packaging Method Package
  • Packaging Quantity 1
747275-4 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
747275-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 037 LP HDF STRAIN RELIEF 747275-1
active
  • D-Shaped Connector Accessories Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
5746881-1 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Screw Retainer Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 7.62
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screw Material Carbon Steel
  • For Use With Metal Shell and All Plastic Connectors (HDF)
  • Packaging Method Kit
  • Packaging Quantity 1