CAT-035-DCRSS203 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp Recpt Signal 25 Posn, Socket Size 20, Shell Size 3 CAT-035-DCRSS203
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grommets Without
  • Grounding Indents Without
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Nylon GF
  • Shell Plating Material Tin over Copper
  • Retainer Clip Material Stainless Steel
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Connector Mounting Type Panel Mount
  • Mounting Screw Plating Material Zinc
  • Mounting Screw Material Steel
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
CAT-AM7-225072 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Kit, Cable to Cable, Signal, 1.27 mm CAT-AM7-225072
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Number of Positions 40
  • Number of Rows 2
  • Compatible With Wire & Cable Type Round Jacketed Cable
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Cover Material Polyester
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Wire Lacing
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Without
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester
  • Accepts Wire Insulation Diameter Range .74 – .89
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Kit
  • Comment Receptacle connector requires backshell kit for complete assembly
CAT-018-DRARA127 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, 1.27mm CAT-018-DRARA127
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Shielded Yes
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Connector Profile Standard
  • Post Plating Material Tin-Lead over Nickel
  • Shell Plating Finish Bright
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Square
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 2.54
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 5-56 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Boardlock Plating Material Tin-Lead over Nickel
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Alignment Type Rails
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
CAT-023-DPARS3274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 3, 2.74mm CAT-023-DPARS3274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Footprint 8.08
  • Shielded Yes
  • Grounding Straps With
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin over Copper Flash
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Chromate
  • Female Screwlock Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 2.7
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead over Nickel
  • Centerline (Pitch) 2.28
  • Housing Color Black
  • Housing Material Nylon or Polyester
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 65
  • Packaging Method Tray
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
CAT-035-DCPPS205 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 50 Posn, Pin Size 20, Shell Size 5 CAT-035-DCPPS205
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • D-Sub Contact Size 20
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Components shipped unassembled, each part bulk-packaged.
CAT-AM7-22507 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Connector Kit, Plug, Signal, 1.27 mm CAT-AM7-22507
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Number of Positions 20
  • Number of Rows 2
  • Compatible With Wire & Cable Type Round Jacketed Cable
  • Shell Material Carbon Steel
  • Shell Plating Material Tin over Copper
  • Cover Material Polyester
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover With
  • Termination Cover Method Assembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Without
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester
  • Accepts Wire Insulation Diameter Range .74
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .08
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .79
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Kit
  • Comment Plug connector requires backshell kit for complete assembly
CAT-035-DCRSS202 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp Recpt Signal 15 Posn, Socket Size 20, Shell Size 2 CAT-035-DCRSS202
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grommets With
  • Grounding Indents Without
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Nylon GF
  • Shell Plating Material Tin over Copper
  • Retainer Clip Material Stainless Steel
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Mounting Screw Plating Material Zinc
  • Mounting Screw Material Steel
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
CAT-035-DCPPS203 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 25 Posn, Pin Size 20, Shell Size 3 CAT-035-DCPPS203
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grommets With
  • Grounding Indents With
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Nylon GF
  • Shell Plating Material Tin over Copper
  • Retainer Clip Material Stainless Steel
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Mounting Screw Plating Material Zinc
  • Mounting Screw Material Steel
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
CAT-023-DRARS4277 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 4, 2.77mm CAT-023-DRARS4277
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Zinc
  • Female Screwlock Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 6
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead
  • Mating Retention Type Female Screwlocks
  • Mating Alignment With
  • Mating Retention With
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards UL E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 52
  • Packaging Method Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
CAT-035-DCPPS202 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 15 Posn, Pin Size 20, Shell Size 2 CAT-035-DCPPS202
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grommets With
  • Grounding Indents With
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Nylon GF
  • Shell Plating Material Tin over Copper
  • Retainer Clip Material Stainless Steel
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Mounting Screw Plating Material Zinc
  • Mounting Screw Material Steel
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
CAT-469-D650155 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Connector Kit, Plug, Signal, 0.8 mm CAT-469-D650155
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Category Connectors - Cable
  • Center Ground Plate Without
  • Product Classification Connector - Wire-to-Board
  • Number of Positions 50
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Stacked No
  • Shell Material Steel
  • Offset No
  • Shell Plating Material Nickel over Copper
  • Cover Material ABS/Polycarbonate
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .3
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Without
  • Detent With
  • PCB Mount Retention Type None
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Without
  • Mounting Angle None
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Accepts Wire Insulation Diameter Range .56 – .64
  • Stranded Wire Size .05
  • Stranded Wire Size 30
  • Insulation Diameter (Max) .64
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
CAT-979-PARES1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Eurostyle, Right Angle, Shell Size 1, 2.74mm CAT-979-PARES1274
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents With
  • Product Type Connector
  • Footprint 9.43
  • Grounding Straps With
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile Eurostyle
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Gray
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 2.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.2
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3
  • Centerline (Pitch) 2.74
  • Housing Color Gray
  • Housing Material PBTP GF
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Box
  • Installation Height 3.6
CAT-023-DPARS2274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 2, 2.74mm CAT-023-DPARS2274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Footprint 8.08
  • Shielded Yes
  • Grounding Straps With
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin over Copper Flash
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Chromate
  • Female Screwlock Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 2.7
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead over Nickel
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon or Polyester
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 104
  • Packaging Method Tray
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
CAT-035-DCCSC20 D-Sub Connector Contacts  1
PRODUCT
  1. Connectors
  2. D-Sub Connector Contacts
  1. D-Sub Conn Contacts: Socket, Phosphor Bronze, Signal, Size 20 CAT-035-DCCSC20
active
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • D-Sub Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Pin Diameter 1.02
  • Termination Method to Wire & Cable Clamp
  • Wire Insulation Support With
  • Contact Retention Type Within Housing Crimp Snap-In
  • Accepts Wire Insulation Diameter Range .5 – 1.02
  • Post Diameter 2.16
  • Wire Size 18
  • Wire Size .032 – .09
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With AMPLIMITE HDP-20
  • Packaging Method Box
  • Packaging Quantity 100
CAT-025-DPAVS2274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Vertical, Shell Size 2, 2.74mm CAT-025-DPAVS2274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Shielded No
  • Grounding Straps Without
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Connector Profile High
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Grounding Clips Without
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Insert
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 5
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 45
  • Packaging Method Tray
CAT-022-DPARA127 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, 1.27mm CAT-022-DPARA127
active
  • Shell Type All Plastic
  • Connector & Housing Type Cap
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Post Plate Material Thermoplastic
  • Product Type Connector
  • Connector Type Connector Assembly
  • Shielded Yes
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Connector Profile Standard
  • Shield Plating Material Nickel over Copper
  • Post Plating Material Tin over Nickel
  • Shield Material Zinc
  • Shell Material Zinc Die Cast
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.9
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Latches
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 2.7
  • Mating Retention Type Latch
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Post Plate Flammability Rating UL 94V-0
  • Packaging Quantity 4
  • Packaging Method Tray
CAT-023-DPARS4274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 4, 2.74mm CAT-023-DPARS4274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Footprint 8.08
  • Shielded Yes
  • Grounding Straps With
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Eyelet Plating Material Tin over Copper Flash
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Chromate
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Boardlock Plating Material Tin-Lead over Nickel
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon or Polyester
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 52
  • Packaging Method Tray
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
CAT-023-DRARS3277 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 3, 2.77mm CAT-023-DRARS3277
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Boardlock Plating Material Tin-Lead
  • Mating Retention Type Threaded Insert
  • Mating Retention With
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 65
  • Packaging Method Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
CAT-035-DCPPS201 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 9 Posn, Pin Size 20, Shell Size 1 CAT-035-DCPPS201
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grommets With
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Nylon GF
  • Shell Plating Material Tin over Copper
  • Retainer Clip Material Stainless Steel
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Mounting Screw Plating Material Zinc
  • Mounting Screw Material Steel
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
CAT-023-DPARS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 1, 2.74mm CAT-023-DPARS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents With
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin over Copper Flash
  • Eyelet Material Brass
  • Post Size .66
  • Female Screwlock Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead over Nickel
  • Centerline (Pitch) 2.28
  • Housing Color Black
  • Housing Material Nylon GF
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 130
  • Packaging Method Tray
  • Comment Plugs are preloaded with size 20 DF posted pin contacts