CAT-023-DRARS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 1, 2.74mm CAT-023-DRARS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Grounded No
  • Grounding Indents Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Insert Material Zinc
  • Post Size .66
  • Shell Material Steel
  • Plastic No
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Shell Plating Material Tin
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.18
  • Mating Retention Type Threaded Insert
  • Boardlock Material Copper Alloy
  • Threaded Insert Plating Material Clear Chromate
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Threaded Insert Material Zinc
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.58
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 130
  • Packaging Method Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
CAT-R131-C1121 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP FOR SIZE 1-3STD/1-4 QL SHELL CAT-R131-C1121
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Cable Clamp
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Zinc Alloy
  • Cable Clamp Plating Material Nickel
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 1
  • Shielded Yes
CAT-R131-C1121A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP FOR SIZE 4-5STD/5QL SHELL CAT-R131-C1121A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Cable Clamp
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Zinc Alloy
  • Cable Clamp Plating Material Nickel
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 5
  • Shielded Yes