CAT-357-D658 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Plug Assembly, Signal, Cable to Cable, 2.16 mm CAT-357-D658
active
  • Protective Cover Without
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 14
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Type Screwlocks
  • Mating Connector Lock With
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Color Dot Designation Blue
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range 1.14
  • Cable Insulation Diameter Range 1.14
  • Solid Wire Size 22
  • Solid Wire Size .05 – .13
  • Stranded Wire Size .08
  • Stranded Wire Size 22
  • Wire Size 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
CAT-357-D65015 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Connector Kit, Plug, Signal, 2.16 mm CAT-357-D65015
active
  • Protective Cover With
  • Kit Type Connector Kit
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Classification IDC
  • Product Category Connectors
  • Slot Type Letter Code E
  • Profile Standard
  • Number of Positions 14
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Cover Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Palladium Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Screw & Hole Thread Size 4-40
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Type Screwlocks
  • Mating Connector Lock With
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Color Dot Designation Yellow
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range 1.14
  • Accepts Cable Diameter (Max) 10.8
  • Cable Bundle Diameter (Max) 9.4
  • Cable Insulation Diameter Range 1.14
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size .09
  • Stranded Wire Size 22
  • Wire Size 24
  • Cable Outside Diameter 8.89 – 10.8
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Quantity 1
  • Packaging Method Bag
CAT-357-D650155 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Kit, Signal, 50, 2.16 mm CAT-357-D650155
active
  • Protective Cover With
  • Kit Type Connector Kit
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 50
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Cover Material Polyethylene
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Palladium Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Thickness .76
  • Screw & Hole Thread Size 4-40
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Type Screwlocks
  • Mating Connector Lock With
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Polyphenylene Oxide
  • Accepts Cable Diameter (Max) 10.8
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size .09
  • Stranded Wire Size 22
  • Wire Size 24
  • Cable Outside Diameter 10.8 – 12.7
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Quantity 1
  • Packaging Method Bag
CAT-357-D601 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Assembly, Signal, 2.16 mm CAT-357-D601
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Profile Standard
  • Boss on Shield With
  • Number of Positions 14
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Shield Plating Material Nickel
  • Cover Material Polyphenylene Oxide
  • Shield Material Die Cast Metal
  • Ribbon Cable Centerline Spacing 1.27
  • Color Black
  • Strain Relief Clip Material Thermoplastic
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Screw Size 14702
  • Mating Connector Lock Type Screwlocks
  • Mating Connector Lock With
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyphenylene Oxide
  • Solid Wire Size 22
  • Solid Wire Size .05 – .13
  • Stranded Wire Size .08
  • Stranded Wire Size 22
  • Wire Size 24
  • Operating Temperature Range -40 – 75
  • Shielded No
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Package
  • Comment Boss is a 1.02 [.040] shoulder on front of shield.
554944-1 IDC D-Sub Connectors
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. COVER KIT,180 DEG, 24 POS,SHLD 554944-1
active
  • Protective Cover Without
  • Kit Type Cover Kit
  • Connector Classification IDC
  • Product Category Connectors
  • Number of Positions 24
  • Number of Rows 2
  • Cover Material Polyphenylene Oxide
  • Cable Exit Angle 180°
  • Strain Relief Material Flame-Retardant Nylon
  • Color Black
  • Centerline (Pitch) 2.16
  • Cable Outside Diameter 6.35 – 12.7
  • Packaging Quantity 1
  • Packaging Method Bag
569025-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. COVR,KIT,180DEG,64POS,0.610 CA 569025-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 64
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Box
552082-1 D-Sub Covers
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 64
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Box
5552568-1 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Panel Mount Feature With
  • Screw Length 16.25
  • Panel Attachment Style Front Mount
  • Packaging Quantity 1
  • Packaging Method Bag
5554858-1 D-Sub Locking & Mounting
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. HDW KIT,V/MTG PREASSY SHLD 5554858-1
active
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Material Carbon Steel
  • Screw & Hole Thread Size 6-32 UNC 2A
  • Screw Length 6.6
  • Metric Standoff Screw Plating Material Black Oxide
  • Mounting Angle Vertical
  • Pan Head Screw Material Steel
  • Metric Standoff Screw Material Steel
  • PCB Thickness (Recommended) 1.57
  • For Use With Shielded Vertical Mount PCB Connectors
  • Packaging Quantity 1
  • Packaging Method Bag
5552563-1 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Screw Length 19.05
  • Mounting Angle Vertical
  • For Use With Vertical Mount PCB Connectors
  • Packaging Quantity 1
  • Packaging Method Bag
552076-1 D-Sub Covers
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 24
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
5229995-2 D-Sub Locking & Mounting
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. STAND-OFF, STUD, MTG 5229995-2
active
  • D-Shaped Connector Accessories Standoff Mounting Stud
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 16.26
  • Packaging Quantity 1
  • Packaging Method Package
1-552496-1 D-Sub Covers
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 64
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
5553636-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT,HDW,EMI,050/085,STD/METRIC 5553636-2
active
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Panel Mount Feature With
  • Screw Length 19.05
  • Panel Attachment Style Front Mount
  • Panel Thickness 1.57 – 3.18
  • For Use With CHAMP Latch Low Profile Connectors
  • Packaging Quantity 1
  • Packaging Method Bag
5552633-3 D-Sub Locking & Mounting
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT, HARDWARE STANDOFF STUD MT 5552633-3
active
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Panel Mount Feature With
  • Screw Length 16.51
  • Mounting Angle Right Angle
  • Metric Mounting Screw Material Carbon Steel
  • Metric Mounting Screw Plating Material Black Oxide
  • Panel Attachment Style Front Mount
  • For Use With Interface Bus IDC Connectors
  • Packaging Quantity 1
  • Packaging Method Bag
5552631-1 D-Sub Locking & Mounting
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT,HDW,BACK PNL MTG SCR LOCK 5552631-1
active
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Panel Mount Feature With
  • Screw Length 16.51
  • Mounting Angle Right Angle
  • Panel Attachment Style Rear Mount
  • Panel Thickness 1.57
  • For Use With ACTION PIN™ Connector
  • Packaging Quantity 1
  • Packaging Method Bag
4-552008-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. KIT, COVER, 180, 50 POS 4-552008-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Box
552731-1 D-Sub Covers  1
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Packaging Quantity 100
  • Packaging Method Kit
1-552011-1 D-Sub Covers
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
569336-3 D-Sub Covers
  • Connector Cover Type Strain Relief
  • Product Category Connectors
  • Product Type Accessory
  • Number of Positions 50
  • Packaging Quantity 1
  • Packaging Method Package