CAT-469-D650155 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Connector Kit, Plug, Signal, 0.8 mm CAT-469-D650155
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Category Connectors - Cable
  • Center Ground Plate Without
  • Product Classification Connector - Wire-to-Board
  • Number of Positions 50
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Stacked No
  • Offset No
  • Shell Plating Material Nickel over Copper
  • Cover Material ABS/Polycarbonate
  • Shell Material Steel
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .3
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Without
  • Detent With
  • PCB Mount Retention Type None
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Mating Connector Lock Without
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Accepts Wire Insulation Diameter Range .56 – .64
  • Stranded Wire Size .05
  • Stranded Wire Size 30
  • Insulation Diameter (Max) .64
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
CAT-469-DRSC9008 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Stacked Assembly: Right Angle, 0.8mm CAT-469-DRSC9008
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Number of Signal Positions 68
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Stacked Yes
  • Preloaded Yes
  • Connector Profile High
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .3
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 2.27
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Mounting Holes
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 1.15
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Approved Standards UL E28476
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Box
5796055-1 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. 68 CHAMP R/A ASSY,LC 5796055-1
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Wire-to-Board
  • Shielded Yes
  • Number of Signal Positions 68
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Stacked No
  • Preloaded Yes
  • Connector Profile High
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.27
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Screwlocks
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type 2 Pylons
  • Mating Retention Type Brackets
  • Boardlock Material Steel
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 1.15
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 32
  • Packaging Method Box
  • Comment Row 1 - kinked legs
787231-1 D-Sub Backshells & Clamps
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 36
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Spring Latch Cover Material ABS/PC Alloy
  • Backshell Plating Finish Bright
  • Spring Material Stainless Steel
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Spring Latch Cover Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
787003-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. .8MM LATCHING POST,BRDMT,BULK 787003-3
active
  • D-Shaped Connector Accessories Latching Post
  • Product Type Accessory
  • Screw & Hole Thread Size M2 x 0.4
  • Screw Length 10.2
  • Board Mount Yes
  • Length 10.2
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Quantity 200
  • Packaging Method Package
5788362-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. .8MM CHAMP BACKSHELL KIT 5788362-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Steel
  • Backshell Plating Material Nickel over Copper
  • Screw & Hole Thread Size 2-56 UNC
  • Jackscrew Fastener Without
  • Squeeze-to-Release Without
  • Cable Insulation Diameter Range .56 – .64
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
787004-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. .8MM SCREWLOCK BRDMT,BULK 787004-3
active
  • D-Shaped Connector Accessories Screwlock
  • Product Type Accessory
  • Screw & Hole Thread Size M2 x 0.4-6g
  • Screw Length 10.68
  • Board Mount Yes
  • Length 10.68
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Quantity 200
  • Packaging Method Box
787229-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 .8MM CHAMP BACKSHELL KIT 787229-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Spring Latch Cover Material ABS/PC Alloy
  • Backshell Plating Finish Bright
  • Color Black
  • Spring Material Stainless Steel
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Spring Latch Cover Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
5787233-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 .8MM CHAMP BACKSHELL KIT 5787233-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 50
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Backshell Plating Finish Bright
  • Color Black
  • Cable Insulation Diameter Range .56 – .64
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
5796055-2 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. 68 CHAMP R/A ASSY,LC 5796055-2
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Number of Signal Positions 68
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Stacked No
  • Preloaded Yes
  • Connector Profile High
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.55
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mating Retention Type Brackets
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Mating Retention With
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 1.15
  • PCB Thickness (Recommended) 2.35
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 32
  • Packaging Method Box
  • Comment Row 1 - kinked legs
6658751-1 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. .8MM CHAMP, 50 POS, RCPT ASSY 6658751-1
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Number of Signal Positions 50
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Stacked No
  • Preloaded Yes
  • Connector Profile High
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .3
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 2.27
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Retention With
  • Mating Retention Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 1.75
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 1.15
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
5787973-1 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. 36 .8MM CHAMP RCPT ASSY 5787973-1
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Number of Signal Positions 36
  • Number of Positions 36
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Stacked No
  • Preloaded Yes
  • Connector Profile Low
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 2.1
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Retention With
  • Mating Retention Type Mounting Holes
  • Connector Mounting Type Board Mount
  • Boardlock Material Brass
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Boardlock Plating Material Tin-Lead over Nickel
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 1.15
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Approved Standards UL E28476
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 48
  • Packaging Method Package
5787191-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. .8 CHAMP BACKSHELL KIT,BULK 5787191-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Steel
  • Backshell Plating Material Nickel over Copper
  • Backshell Plating Finish Bright
  • Color Black
  • Cable Clamp Material ABS
  • Cable Insulation Diameter Range .56 – .64
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.