CAT-AM7-248H8 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Assembly, Wire to Wire, Signal, 2.74 mm CAT-AM7-248H8
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • D-Sub Shell Size 1
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Grade Standard
  • Number of Positions 9
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Shell Plating Material Tin
  • Insert Material Thermoplastic
  • Shell Material Steel
  • Color Black
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.5
  • Contact Type Socket
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Type Mounting Holes
  • Mounting Angle Straight
  • Mating Connector Lock With
  • Enclosure Without
  • Centerline (Pitch) 2.74
  • Solid Wire Size 26 – 22
  • Wire Size 22 – 20
  • Wire Size .05 – .15
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 112
  • Packaging Method Package
  • Comment Connectors can be made available with clinch nuts, contact AMP Incorporated
CAT-AM7-248H5 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Assembly, Wire to Wire, Signal, 2.77 mm CAT-AM7-248H5
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Connector Product Type Connector Assembly
  • D-Sub Shell Size 1
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Grade Standard
  • Number of Positions 15
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Shell Plating Material Tin
  • Insert Material Thermoplastic
  • Shell Material Steel
  • Color Black
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.5
  • Contact Type Socket
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Type Mounting Holes
  • Mounting Angle Straight
  • Mating Connector Lock With
  • Enclosure Without
  • Centerline (Pitch) 1.38
  • Solid Wire Size 22 – 20
  • Wire Size 22 – 20
  • Wire Size .05 – .15
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 84
  • Packaging Method Package
  • Comment Connectors can be made available with clinch nuts, contact AMP Incorporated
CAT-AM7-H3 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Plug Assembly, Low Profile, Signal, 2.77 mm CAT-AM7-H3
active
  • Protective Cover With
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents With
  • Profile Low
  • Grade Standard
  • Number of Positions 9
  • Number of Rows 2
  • Compatible With Wire & Cable Type Ribbon Cable
  • Shell Plating Material Tin
  • Cover Material Thermoplastic
  • Shell Plating Finish Bright
  • Strain Relief Part Number 747275-2
  • Shell Material Steel
  • Ribbon Cable Centerline Spacing 1.27
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Pin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Type None
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Threaded Insert Material Steel
  • Mounting Angle Straight
  • Threaded Insert Plating Material Zinc
  • Mating Connector Lock With
  • Enclosure Without
  • Centerline (Pitch) 2.77
  • Housing Material Thermoplastic
  • Cable Insulation Diameter Range .81 – .97
  • Solid Wire Size 28 – 26
  • Solid Wire Size .1 – .13
  • Wire Size 28 – 26
  • Wire Size .08 – .15
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tube
  • Comment All plug assemblies are supplied with housing and cover preassembled
  • Optional Cable Stabilizer 747275-2
CAT-035-DCPPS201 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 9 Posn, Pin Size 20, Shell Size 1 CAT-035-DCPPS201
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material PBT GF
  • Shield Plating Material Tin over Copper
  • Shield Material Steel
  • Shell Plating Material Tin
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.
CAT-035-DCRSS201 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp Recpt Signal 9 Posn, Socket Size 20, Shell Size 1 CAT-035-DCRSS201
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Glass Filled Nylon/Polyester
  • Shield Plating Material Tin
  • Shield Material Steel
  • Shell Plating Material Tin over Copper
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 1.37
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.
CAT-AM7-253 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Assembly, Low Profile, Signal, 2.77 mm CAT-AM7-253
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Profile Low
  • Thread Type Standard
  • Grade Standard
  • Number of Positions 9
  • Number of Rows 2
  • Compatible With Wire & Cable Type Ribbon Cable
  • Shell Plating Material Tin
  • Cover Material Thermoplastic
  • Shell Plating Finish Bright
  • Strain Relief Part Number 747275-4
  • Shell Material Steel
  • Ribbon Cable Centerline Spacing 1.27
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Socket
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Screw & Hole Thread Size 4-40 UNC 2B
  • PCB Mount Retention Type None
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Threaded Insert Material Steel
  • Mounting Angle Straight
  • Threaded Insert Plating Material Zinc
  • Mating Connector Lock With
  • Enclosure Without
  • Centerline (Pitch) 1.38
  • Housing Material Thermoplastic
  • Cable Insulation Diameter Range .81 – .97
  • Solid Wire Size 28 – 26
  • Solid Wire Size .1 – .13
  • Wire Size 28 – 26
  • Wire Size .08 – .15
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tube
  • Comment All plug assemblies are supplied with housing and cover preassembled
  • Optional Cable Stabilizer 747275-4
CAT-023-DRARS2274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 2, 2.74mm CAT-023-DRARS2274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 8.08
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Post Size .66
  • Plastic Yes
  • Female Screwlock Material Zinc
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 104
  • Packaging Method Box & Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
CAT-023-DRARS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 1, 2.74mm CAT-023-DRARS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 8.08
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Post Size .66
  • Plastic Yes
  • Female Screwlock Material Zinc
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 130
  • Packaging Method Box & Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
CAT-035-DCCPB20 D-Sub Connector Contacts  1
PRODUCT
  1. Connectors
  2. D-Sub Connector Contacts
  1. D-Sub Connector Contacts: Pin, Brass, Signal, Size 20 CAT-035-DCCPB20
active
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Yes
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Type Pin
  • D-Sub Contact Size 20
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Pin Diameter 1.02
  • Contact Color Bands Red
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention Type Within Housing Snap-In
  • Accepts Wire Insulation Diameter Range .5 – 1.02
  • Post Diameter 2.16
  • Wire Size 22 – 18
  • Wire Size .03 – .08
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With AMPLIMITE HDP-20
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
CAT-025-DRAVS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Vertical, Shell Size 1, 2.74mm CAT-025-DRAVS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Connector Profile High
  • Female Screwlock Plating Material Nickel over Copper Flash
  • Post Size .66
  • Plastic Yes
  • Female Screwlock Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Copper
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 6
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Insert
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
1437012-5 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. 609-002=HDW IDC JACKSCREW ASSY 1437012-5
active
1-1437012-0 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. 609-003=HDW IDC JCKSOCKET ASSY 1-1437012-0
active
134752-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT CAPOT HD-20 9P 134752-3
active
216164-1 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. 15P.HDP22 REC.ASSY. 216164-1
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Number of Positions 15
  • Number of Rows 3
  • Connector Profile Standard
  • Contact Shape & Form Round
  • Mating Retention Without
  • Centerline (Pitch) 2.28
  • Row-to-Row Spacing 1.98
  • Circuit Application Signal
2-1437012-8 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. 609-007-1=HDW IDC JACKSOCKET A 2-1437012-8
active
2-1393561-9 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. V42254A 262V 19=SUB D SCHRAUBE 2-1393561-9
active
  • Sealable No
7-745288-2 D-Sub Contact Accessories  1
PRODUCT
  1. Connectors
  2. D-Sub Contact Accessories
  1. 20 DF SOC CONT GOLD FLASH/DUPLEX LP 7-745288-2
active
747932-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 09 SHIELD ENCLOSURE HDP 747932-1
active
  • D-Shaped Connector Accessories Shielding Enclosure
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Mating Connector Lock Without
  • Length 41.66
  • For Use With Crimp Snap-In Contact Connectors
  • Packaging Quantity 1
  • Packaging Method Package
747275-4 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Quantity 1
  • Packaging Method Package
CAT-AM7-248H4 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Connector Kit, Plug, Wire to Wire, Signal, 2.77 mm CAT-AM7-248H4
active
  • Shell Type All Plastic
  • Enclosure Material PVC
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Kit
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents With
  • Grade Standard
  • Number of Positions 9
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Pre-Assembled No
  • Cable Clamp Type One-Piece Quick Snap
  • Shield Plating Material Tin
  • Shell Plating Material Tin
  • Shield Material Steel
  • Insert Material Thermoplastic
  • Shell Material Steel
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Screw & Hole Thread Size 4-40
  • PCB Mount Retention Type None
  • Wire Insulation Support With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Jackscrew Material Zinc Alloy
  • Mating Connector Lock Type Jackscrews
  • Mounting Angle Straight
  • Mating Connector Lock With
  • Enclosure With
  • Centerline (Pitch) 1.38
  • Accepts Wire Insulation Diameter Range 1.52
  • Accepts Cable Diameter (Max) 9.53
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Solid Wire Size 26 – 22
  • Solid Wire Size .05 – .13
  • Wire Size 26 – 22
  • Wire Size .05 – .15
  • Cable Outside Diameter 4.83 – 9.53
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Maximum cable diameter after jacket and braid removed.