CAT-AM7-436507 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Assembly, Panel Mount, Signal, 1.27 mm CAT-AM7-436507
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Panel
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails With
  • Number of Positions 26
  • Number of Rows 2
  • Compatible With Wire & Cable Type Flat Ribbon Cable
  • Shell Plating Material Nickel over Copper
  • Cover Material Thermoplastic
  • Bracket Plating Material Nickel over Copper
  • Bracket Material Zinc
  • Shell Material Steel
  • Ribbon Cable Centerline Spacing .64
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover With
  • Termination Cover Method Assembled
  • Screw & Hole Thread Size 2-56
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature With
  • Connector Mounting Type Panel Mount
  • Mating Connector Lock Type Latch Blocks
  • Mounting Angle None
  • Mating Connector Lock With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .89
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .08
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 14
  • Packaging Method Tube
CAT-018-DRARA127 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, 1.27mm CAT-018-DRARA127
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Connector Profile Standard
  • Post Plating Material Tin over Nickel
  • Bracket Plating Material Nickel over Copper
  • Shell Plating Finish Bright
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Square
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.05
  • Grounding Clips Without
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 5-56 UNC
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 2.77
  • Mating Alignment Without
  • Boardlock Plating Material Tin over Nickel
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
CAT-AM7-225072 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Kit, Cable to Cable, Signal, 1.27 mm CAT-AM7-225072
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Number of Positions 40
  • Number of Rows 2
  • Compatible With Wire & Cable Type Round Jacketed Cable
  • Shell Plating Material Nickel over Copper
  • Cover Material Polyester
  • Shell Material Carbon Steel
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Wire Lacing
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Mating Connector Lock Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester
  • Accepts Wire Insulation Diameter Range .74 – .89
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Kit
  • Comment Receptacle connector requires backshell kit for complete assembly
CAT-AM7-43650 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Plug Assembly, Panel Mount, Signal, 1.27 mm CAT-AM7-43650
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Panel
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails With
  • Number of Positions 50
  • Number of Rows 2
  • Compatible With Wire & Cable Type Flat Ribbon Cable
  • Shell Plating Material Nickel over Copper
  • Cover Material Thermoplastic
  • Bracket Plating Material Nickel over Copper
  • Bracket Material Zinc
  • Shell Material Zinc
  • Ribbon Cable Centerline Spacing 1.27
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover With
  • Termination Cover Method Assembled
  • Termination Cover Color Black
  • Screw & Hole Thread Size 2-56
  • Detent Without
  • PCB Mount Retention Type None
  • Panel Mount Feature With
  • Connector Mounting Type Panel Mount
  • Mating Connector Lock Type Latch Blocks
  • Mounting Angle None
  • Mating Connector Lock With
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .91
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .08
  • Wire Size 28
  • Wire Size .05
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 8
  • Packaging Method Box & Tube
CAT-020-DRAVAP127 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Vertical, Action Pin, 1.27mm CAT-020-DRAVAP127
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Connector Profile Standard
  • Post Plating Material Tin over Nickel
  • Bracket Plating Material Nickel over Copper
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .4
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.39
  • Grounding Clips Without
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Board Mount
  • Mating Retention Type Mounting Screw
  • Mounting Hole Diameter 3.18
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyphthalmide
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
CAT-AM7-22507 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Connector Kit, Plug, Signal, 1.27 mm CAT-AM7-22507
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Number of Positions 20
  • Number of Rows 2
  • Compatible With Wire & Cable Type Round Jacketed Cable
  • Shell Plating Material Tin over Copper
  • Cover Material Polyester
  • Shell Material Carbon Steel
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover With
  • Termination Cover Method Assembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Mating Connector Lock Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester
  • Accepts Wire Insulation Diameter Range .74
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .08
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .79
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Kit
  • Comment Plug connector requires backshell kit for complete assembly
CAT-022-DPARA127 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, 1.27mm CAT-022-DPARA127
active
  • Shell Type All Plastic
  • Connector & Housing Type Cap
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Connector Profile Standard
  • Post Plating Material Tin over Nickel
  • Bracket Plating Material Nickel over Copper
  • Bracket Material Zinc
  • Shell Material Steel
  • Shell Plating Material Tin over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Latches
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 2.77
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester LCP
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 6
  • Packaging Method Tube
CAT-020-DPAV127 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Vertical, 1.27mm CAT-020-DPAV127
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Post Plate Material Thermoplastic
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Connector Profile Standard
  • Shield Plating Material Nickel over Copper
  • Post Plating Material Tin over Nickel
  • Retention Leg Material Nickel
  • Shell Material Zinc
  • Shield Material Zinc
  • Retention Leg Plating Material Brass
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) .4
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Mounting Hole Diameter 2.7
  • Mating Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Post Plate Flammability Rating UL 94V-0
  • Packaging Quantity 70
  • Packaging Method Tray
CAT-020-ADRV127 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. AMPLIMITE D-Sub Receptacle Assembly: Vertical, 1.27mm CAT-020-ADRV127
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Connector Profile Standard
  • Post Plating Material Tin over Nickel
  • Bracket Plating Material Nickel over Copper
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Square
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Mounting Hole Diameter 2.77
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube
CAT-AM7-2250 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Plug Assembly, Signal, 1.27 mm CAT-AM7-2250
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails With
  • Number of Positions 20
  • Number of Rows 2
  • Compatible With Wire & Cable Type Round Jacketed Cable
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Shell Material Steel
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Assembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Mating Connector Lock Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74
  • Accepts Cable Diameter (Max) 6.86
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube
  • Comment Plug connector requires backshell kit for complete assembly
5749204-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,75D,UK 5749204-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Grommets With
  • Product Type Hardware
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 10.16
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749210-5 IDC D-Sub Connectors
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. 50 50SR CABLE RCPT ASSY 5749210-5
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Number of Positions 50
  • Number of Rows 2
  • Compatible With Wire & Cable Type Round Jacketed Cable
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Shell Material Steel
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Assembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Mating Connector Lock Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .91
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Package
  • Comment Receptacle connector requires backshell kit for complete assembly
749196-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 80 50SR KIT,ST,UK 749196-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Grommets With
  • Product Type Hardware
  • Number of Positions 80
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56
  • Mating Connector Lock Type Spring Latch
  • Screw Material Stainless Steel
  • Mating Connector Lock With
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5786152-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR BKSHL KIT W/JS,UNPNTD, 5786152-3
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Product Type Hardware
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Tin over Nickel
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Carbon Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 13.97
  • Shielded Yes
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
749195-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Grommets With
  • Product Type Hardware
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749204-2 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Grommets With
  • Product Type Hardware
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
749608-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 26 50SR KIT, ST, UK 749608-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Grommets With
  • Product Type Hardware
  • Number of Positions 26
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 6.86
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749202-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,75D,UK 5749202-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Staple Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 10.16
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749195-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 5749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Shell Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Boot Material PVC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
749608-1 D-Sub Backshells & Clamps
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 26
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 6.86
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled