CAT-C991-C76264 CXP  1
PRODUCT
  1. Connectors
  2. CXP
  1. CXP Receptacle Kits CAT-C991-C76264
active
  • Cage Type Single
  • Connector & Housing Type Receptacle
  • Pluggable I/O Product Type Cage Assembly with Integrated Connector
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor CXP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Lightpipe Configuration Custom
  • Lightpipe Profile Standard
  • Number of Positions 84
  • Data Rate (Max) 125
  • Cage Plating Material Tin over Nickel
  • Primary Product Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Bezel Mounting Style Through Bezel
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Housing Material LCP (Liquid Crystal Polymer)
  • Centerline (Pitch) .03
  • PCB Thickness (Recommended) 1.57
  • Connector Profile Height 11.88
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • For Use With Pluggable I/O Products CXP Cable Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Included Lightpipe No
  • EMI Containment Feature Type Elastomeric Gasket
CAT-C991-AC229 CXP  1
PRODUCT
  1. Connectors
  2. CXP
  1. CXP Accessories CAT-C991-AC229
active
  • Pluggable I/O Product Type Accessory
  • Form Factor CXP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 125
  • Cage Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • Housing Material LCP (Liquid Crystal Polymer)
  • For Use With Pluggable I/O Products CXP Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
2274306-2 CXP  1
PRODUCT
  1. Connectors
  2. CXP
  1. CXP RCPT KIT BELLY-BELLY MED HEAT SINK 2274306-2
active
  • Cage Type Kit
  • Connector & Housing Type Receptacle
  • Pluggable I/O Product Type Receptacle Assembly
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor CXP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Number of Positions 84
  • Data Rate (Max) 125
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .03
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • For Use With Pluggable I/O Products CXP Cable Assembly
  • Included Lightpipe No
  • EMI Containment Feature Type Elastomeric Gasket
2274303-3 CXP  1
PRODUCT
  1. Connectors
  2. CXP
  1. CXP HEAT SINK EXTENDED PLATED 2274303-3
active
  • Pluggable I/O Product Type Accessory
2274306-1 CXP  1
PRODUCT
  1. Connectors
  2. CXP
  1. CXP RCPT KIT BELLY-BELLY SHT HEAT SINK 2274306-1
preliminary
  • Cage Type Kit
  • Pluggable I/O Product Type Receptacle Assembly
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Number of Positions 84
  • Data Rate (Max) 125
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .03
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • For Use With Pluggable I/O Products CXP Cable Assembly
  • Included Lightpipe No
  • EMI Containment Feature Type Elastomeric Gasket
1963866-3 CXP  1
PRODUCT
  1. Connectors
  2. CXP
  1. CXP SAN EXTRUSION HS 3.03mm T 1963866-3
active
  • Pluggable I/O Product Type Accessory