2274784-3 CXP  1
  • Product Type Receptacle Assembly
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor CXP
  • Connector Style Receptacle
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Lightpipe Configuration Custom
  • Lightpipe Profile Standard
  • Number of Positions 84
  • Data Rate (Max) 125
  • Cage Plating Material Tin over Nickel
  • Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Bezel Mounting Style Through Bezel
  • PCB Mounting Style Single-Sided
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .031
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.57
  • Profile Height 11.3
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products CXP Cable Assembly
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Included Lightpipe Yes
  • EMI Containment Feature Type Elastomeric Gasket