CAT-CRSM-CT Power Cable Wraps  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around Cable Tap Splice
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family CRSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Max) 27
  • Application Diameter (Min) 11
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 2
  • Expanded Inside Diameter (Min) 34
  • Recovered Inside Diameter (Max) 10
  • Sleeve Length 152
  • Compression Connector Length (Max) 51
  • Conductor Range (Main) 2 – 4/0
  • Conductor Range (Tap) 10 – 2
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes, ASTM-G154
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application RUS Accepted for Use with Compression & Split-Bolt Connectors. For Use on Standard Poly- or Elastomeric Insulated Cables.
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards ANSI C119.1
  • Product Availability Worldwide
  • Standard Pack 10
  • Packaging Method Pieces in Polybag in Master Carton
  • Product Use Wrap-Around, Sealed Cable Tap Splice
CAT-CRSM-CS Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family CRSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Max) 27
  • Application Diameter (Min) 11
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 1.7
  • Expanded Inside Diameter (Min) 34
  • Recovered Inside Diameter (Max) 10
  • Cut Length 750
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
CAT-CRSM Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-248
  • Material System Crosslinked Polyethylene
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Size Code CRSM-107/29
  • Product Family CRSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Max) 27
  • Application Diameter (Min) 11
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 2.4
  • Expanded Inside Diameter (Min) 34
  • Recovered Inside Diameter (Max) 10
  • Sleeve Length 200
  • Cut Length 1000
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Water-Blocking
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, strongly depending on oil/hydrocarbon type, conditions & exposure time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures
  • UL Rating No
  • Standards ANSI C119.1
  • CSA Certified No
  • Product Availability Worldwide
  • Packaging Method Wrap-Around with Channels & Clips in Polybag
  • Product Use LV cable repair, MV cable jacket repair, MV splice rejacketing, Elbow sealing sleeve
  • Other Colors Available No
  • Emission-Free No