1766200-1 Standard Edge Connectors  1
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Special
  • Number of Positions 12
  • Selectively Loaded No
  • PCB Mount Orientation Straddle Mount
  • Board-to-Board Configuration Co-Planar
  • Hot Pluggable No
  • Color Black
  • Post Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 29
  • Contact Mating Area Plating Material Gold
  • Power Contact Material Copper Alloy
  • Contact Transmits (Typical) Power and Signal
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Design Multiple Contact Band/CROWN BAND
  • Signal Contact Material Phosphor Bronze Alloy
  • Signal Contact Plating Material Gold
  • Termination Method to Printed Circuit Board Straddle Mount
  • PCB Mount Retention Type Mounting Screw
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Retention Type Polarized Lock
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Tail Length 6.8
  • Width 8.9
  • Height 22.62
  • Length 88
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal