CAT-AX41-C8422C Signal Relays  1
  • Product Type Relay
  • Relay Style Cradle P Relay
  • Relay Type Cradle P Relay V23003
  • Contact Limiting Breaking Current .2
  • Contact Voltage Rating 36
  • Contact Voltage Rating 30
  • Coil Power Rating (DC) 853
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 36
  • Coil Magnetic System Bistable, 2 Coils, Polarized
  • Coil Type Bistable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 400
  • Contact Limiting Making Current .2
  • Power Consumption 1500
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Contact Limiting Short-Time Current .2
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 1 – 1.5 W
  • Weight 30
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material PdNi
  • Contact Number of Poles 4
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold Flash
  • Termination Type Solder Terminals
  • Height Class (Mechanical) 25 – 30 mm
  • Length 30
  • Length Class (Mechanical) 25 – 30 mm
  • Height 30
  • Width 19
  • Width Class (Mechanical) 16 – 20 mm
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Performance Type Standard
  • Packaging Method Box & Carton
CAT-AX41-C8422D Signal Relays  1
  • Product Type Relay
  • Relay Style Cradle W Relay
  • Relay Type Cradle W Relay V23005
  • Contact Limiting Breaking Current .2
  • Contact Voltage Rating 36
  • Contact Voltage Rating 30
  • Coil Power Rating (DC) 602
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 36
  • Coil Magnetic System Monostable, AC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 14000
  • Contact Limiting Making Current .2
  • Insulation Initial Resistance 1000
  • Power Consumption 1150
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Contact Limiting Short-Time Current .2
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC
  • Coil Power Rating Class 1 – 2 VA
  • Weight 40
  • Terminal Type Plug-In
  • Contact Current Rating 5
  • Contact Arrangement 2 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 6
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Solder Terminals
  • Mounting Type Screw Mount
  • Height Class (Mechanical) 30 – 40 mm
  • Length 30
  • Length Class (Mechanical) 25 – 30 mm
  • Height 40
  • Width 19
  • Width Class (Mechanical) 16 – 20 mm
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Performance Type Standard
  • Packaging Method Box & Carton