135148-2 Special Purpose Terminals
PRODUCT
  1. Terminals & Splices
  2. Special Purpose Terminals
  1. TERMINAL, COPALUM, SLD, 4, 1/4-M6 STUD 135148-2
active
  • Sealable Yes
  • Special Purpose Terminal Type Ring
  • Terminal Plating Material Tin
  • Barrel Type Closed
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Stud Diameter 6.78
  • Wire Size 4
  • Wire Size 21.9
  • Terminal Material Thickness 2.1
  • Overall Product Length 51
  • Accepts Wire Insulation Diameter (Max) 7.75
  • Accepts Wire Insulation Diameter Range 7.01 – 7.75
  • Insulation Option Uninsulated
  • Operating Temperature Range -55 – 150